(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TZ4H-14S |
TZ4H-B4C |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Output Type | Allowable voltage fluctuation range | Optional Output-EVENT2 | Optional Output-Communication | Mechanical relay life | Electrical Relay Life | Exterior Dimensions (WxH) |
---|---|---|---|---|---|---|---|---|---|---|---|
2,592,678 VND | 1 Piece(s) | 5 Day(s) | SSR driving voltage | About 90 to 110% of Power Supply Voltage | - | - | Main output: 10 million times or more / Auxiliary output: 20 million times or more | Main output: 100,000 times or more (250 VAC 3 A resistive load) / Auxiliary output: 500,000 times or more (250 VAC 1 A resistive load) | - | ||
2,994,881 VND | 1 Piece(s) | 18 Day(s) | Current | 90 to 110% of power supply voltage | 250VAC 1A 1a | RS485 communication | Main output: 10 million times or more, auxiliary output: 20 million times or more | Main output: 0.1 million times or more (250 VAC 3 A resistance load), auxiliary output: 0.5 million times or more (250 VAC 1 A resistance load) | 48×96 |
Loading...Tải…
Input Method | Thermocouple / Thermoresistor | Control Method | ON/OFF control / PID control with auto tuning / PID control with self-tuning / PI control / PD control / P control | Number of Control Points | 1 |
---|---|---|---|---|---|
Number of Input Points(pcs.) | 2 | Setting Method | Key Input | Input Voltage | 100VAC 50/60Hz::240VAC 50/60Hz |
Acquired Standards | UL / CE | Power Consumption | 6 VA or less | Display Mode | 7-Segment (PV: Red, SV: Green) LED type |
Character size(WxH) | 3.8×7.6 | Setting Method | Configurations by controlling the push key on the front | Insulation resistance | 100 MΩ or more (500 VDC Megger) |
Withstand Voltage | At 2,000 VAC 50/60 Hz for 1 minute (between input terminal and power terminal) | Noise resistant | Square wave noise (pulse width 1 μs) by noise simulator ±2 kV | Vibration resistant | 10-55 Hz (1 minute cycle) multiple amplitude 0.75 mm each X, Y, Z direction 2 hours |
Malfunction | 10-55 Hz (1 minute cycle) multiple amplitude 0.5 mm each X, Y, Z direction 10 minutes | Operating Ambient Temperature(℃) | -10 - 50, for storage: -20 - 60 | Operating Ambient Humidity(%RH) | 35-85, for storage: 35-85 |
Weight (Package Box Excluded)(g) | 365(246) | Thermoresistor Indication | F.S. Either one of or the greater of ±0.3% or 3°C | Thermocouple indication | F.S. Either one of or the greater of ±0.3% or 3°C |
Thermoresistor Input Sensor | DPt100 Ω, JPt100 Ω 3-wire type (allowable line resistance of 5 Ω or less per wire) | Thermocouple input sensor | K (CA), J (IC), R (PR), E (CR), T (CC), S (PR), N (NN), W (TT) (allowable line resistance 100 Ω or less) | Analog input sensor | 1-5VDC, 0-1-VDC, DC4-20mA |
Relay control output | 250VAC 3A 1c | SSR control output | 12 VDC ±3 V 30 mA or less | Control Output Current | DC-4 mA (load resistance 600 Ω or less) |
Alarm Output | ON/OFF interval setting of alarm output 1-100°C (0.1-100.0°C) Variable | Optional Output-EVENT1 | 250VAC 1A 1a | Adjustment Sensitivity | 1-100°C (0.1-100.0°C) variable (ON/OFF used for control) |
Proportional bandwidth (P) | 0.0~100.0% | Integral Time (l)(Seconds) | 0~3600 | Derivative time (D)(Seconds) | 0~3600 |
Control Period (T)(Seconds) | 1~120 | Sampling cycle(ms) | 500 | Power interruption compensation | Approx. 10 years (nonvolatile semiconductor memory system) |
Major Characteristics | Double PID control function/fixation/2-staged autotuning control function/multi-input function (13 multi-input)/various integrated auxiliary output function/decimal place display function for the displayed values upon analogue signal input |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy