(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Select part number to Order Now/ Add to Cart
Part Number |
---|
PSAN-01CV-RC1-8 |
PSAN-1CV-RC1-8 |
PSAN-C01CH-RC1-8 |
PSAN-L1CV |
PSAN-LV01CA-R1-8 |
PSAN-V01CV-RC1-8 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Fluid Type | Rated Pressure (Max.) | Rated Pressure (Min.) | Analog Output Specification | Analog Voltage Output (V) | Analog Current Output (mA) | Pipe Connection Direction | Display and Setting Pressure Range (kPa) | Weight | Maximum Pressure Range | Current Consumption (mA) | Analog output | Minimum Display Interval | Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,084,531 VND | 1 Piece(s) | 4 Day(s) | Air | 100kPa | 0kPa | Voltage | DC1-5V | - | Inside | -5.0~110 | Approx. 80 | 2 times of the rated pressure | 50 or less | 1-5VDC ±2% F.S | Mpa : 0.001, kPa : 0.1 kgf/cm2 : 0.001, bar : 0.001, psi : 0.01 | Front Case: PC, Rear Case: PC. Pressure Port: Brass-Nickel Plating | ||
1,711,061 VND | 1 Piece(s) | 5 Day(s) | Air | 1MPa | 0kPa | Voltage | DC1-5V | - | Inside | -50~1100 | Approx. 80 | 1.5 times of the rated pressure | 50 or less | 1-5VDC ±2% F.S | Mpa : 0.001, kPa : 1 kgf/cm2 : 0.01, bar : 0.01, psi : 0.1 | Front Case: PC, Rear Case: PC. Pressure Port: Brass-Nickel Plating | ||
2,084,531 VND | 1 Piece(s) | 7 Day(s) | Air | 100kPa | -101.3kPa | - | - | - | Inside | -101.3~110 | Approx. 80 | 2 times of the rated pressure | 50 or less | - | kPa : 0.1, kgf/cm2 : 0.001, bar : 0.001, psi : 0.02, mmHg : 0.8, inHg : 0.03, mmH2O : 0.1 | Front Case: PC, Rear Case: PC. Pressure Port: Brass-Nickel Plating | ||
4,514,303 VND | 1 Piece(s) | 5 Day(s) | Air / Water / Coolant / Lubricant / Nitrogen Gas / Carbon Dioxide / City gas / Methane gas / Propane Gas / Argon / Oxygen / Hydrogen / Helium | 1MPa | 0kPa | Voltage | DC1-5V | - | Lower Part | -50~1100 | Approx. 88 | 1.5 times of the rated pressure | 50 or less | 1-5VDC ±2% F.S | Mpa : 0.001, kPa : 1 kgf/cm2 : 0.01, bar : 0.01, psi : 0.1 | Front Case: PC, Rear Case: PA6, Pressure Port: SUS304/SUS316L | ||
3,795,379 VND | 1 Piece(s) | 7 Day(s) | Air / Water / Coolant / Lubricant / Nitrogen Gas / Carbon Dioxide / City gas / Methane gas / Propane Gas / Argon / Oxygen / Hydrogen / Helium | 0kPa | -101.3kPa | Current | - | DC4-20mA | Lower Part | 5.0~-101.3 | Approx. 88 | 2 times of the rated pressure | 75 or less | DC4-20mA | kPa : 0.1, kgf/cm2 : 0.001, bar : 0.001, psi : 0.01, mmHg : 0.4, inHg : 0.02, mmH2O : 0.1 | Front Case: PC, Rear Case: PA6, Pressure Port: SUS304/SUS316L | ||
1,711,061 VND | 1 Piece(s) | 5 Day(s) | Air | 0kPa | -101.3kPa | Voltage | DC1-5V | - | Lower Part | 5.0~-101.3 | Approx. 80 | 2 times of the rated pressure | 50 or less | 1-5VDC ±2% F.S | kPa : 0.1, kgf/cm2 : 0.001, bar : 0.001, psi : 0.01, mmHg : 0.4, inHg : 0.02, mmH2O : 0.1 | Front Case: PC, Rear Case: PC. Pressure Port: Brass-Nickel Plating |
Part Number |
---|
Loading...Tải…
Type | Pressure sensor | Sensor, Monitor Structure | Separate type / Connector connection | Output Method | NPN open collector / Analog |
---|---|---|---|---|---|
Pipe Port Type | Male screw | Plumbing Thread Type | Rc(R) | Plumbing Thread Nominal | 1/8 |
Fluid Characteristics | Noncorrosive | Operating Temperature Range(°C) | -10::50 | Operating Humidity Range(%) | 30::80 |
Power Supply Type | DC | Power Supply Voltage(V) | 12~24 | Body Material | Resin |
Display | Digital | Drive Component | Digital | Lamp | None |
Acquired Standards | CE | IP | IP40 | Wiring specifications | Connector Type Wiring (φ4, 5 cores, Length: 2 m)(AWG24, Wire Diameter: 0.08 mm, Number of Wires: 40, External Diameter of the Insulator: Φ1 mm) |
Control Output | Load voltage: 30 VDC or less / Load current: 100 mA or less / Residual voltage: 1 V or less | Display Digits | 4 1/2 digit | Display Mode | 7-segment LED Display |
Display precision | 0-50°C ±0.5% F.S. or less, -10 - 0°C: ±1% F.S. or less | Operating Ambient Temperature(℃) | -10 - 50, for storage: -20 - 60 | Operating Ambient Humidity(%RH) | Operation and storage: 35-85 |
Withstand Voltage | At 1,000 VAC 50/60 Hz for 1 min | Vibration resistant | 10-55 Hz (1 minute cycle) multiple amplitude 1.5 mm each X, Y, Z direction 2 hours |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy