(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Check the WOS for the price / Days to ship of this product.
Sensor Shape | Cylindrical type | Detection Object | Magnetic Metal |
---|---|---|---|
Operating Environment | Standard | Shield | Shield |
Detection Type | Front detection | Sensor Case Material | Brass (Nickel-plated) |
Sensor Detection Surface Material | ABS resin | Detection Head Size, Dimension M | M12 |
Detection Head Size, Dimension D(Ø) | 21 | Detection Head Size, Dimension L2(mm) | 52 |
Acquired Standards | CE / IEC | Protection Structure (IEC) | IP67 |
Show MoreXem thêm | |||
Hysteresis distance | 10% or less of detection distance | Standard Detector | 12 x 12 x 1 mm (iron) |
Setting distance(mm) | 0~2.8 | Power Voltage (Operational Voltage Range) | 12-24VDC(10-30VDC) |
Leakage current(mA) | 0.6 or less | Response frequency(Hz) | 450 |
Residual Voltage(V) | 3.5 or less (5 for nonpolar type) | Control Output(mA) | 2~100 |
Insulation resistance(㏁) | 50 or more (500 VDC megger) | Model configuration control output (or output) | Normally Open |
Influence of temperature | ± 10% or less of sensing range at 20°C in the operating ambient temperature range, PR05 Series: ± 20% or less | Withstand Voltage | At 1,500 VAC 50/60 Hz for 1 min |
Vibration resistant | 10-55 Hz (1 minute cycle) multiple amplitude 1 mm each X, Y, Z direction 2 hours | Impact resistance | 500 m/s² (approximately 50 G) 3 times for each X, Y, Z direction |
Indicator Lamp | Operation indicator (red LED) | Operating Ambient Temperature(℃) | -25 – 70, for storage: -30 – 80 |
Operating Ambient Humidity(%RH) | 35-85, for storage: 35-85 | Protection circuit | Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuit |
Wiring specifications | φ4, 2 cores, 3 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | Material | Washer: Nickel plated iron, standard type cable (Black): Polyvinyl chloride (PVC), Oil resistant reinforced cable (Gray): Polyvinyl chloride (Oil resistant reinforced PVC) |
Show LessHiện ít hơn |
Check the WOS for the price / Days to ship of this product.
Check the WOS for the price / Days to ship of this product.
Check the WOS for the price / Days to ship of this product.
Check the WOS for the price / Days to ship of this product.
Check the WOS for the price / Days to ship of this product.
Sensor Shape | Cylindrical type | Detection Object | Magnetic Metal |
---|---|---|---|
Operating Environment | Standard | Shield | Shield |
Detection Type | Front detection | Sensor Case Material | Brass (Nickel-plated) |
Sensor Detection Surface Material | ABS resin | Detection Head Size, Dimension M | M12 |
Detection Head Size, Dimension D(Ø) | 21 | Detection Head Size, Dimension L2(mm) | 52 |
Acquired Standards | CE / IEC | Protection Structure (IEC) | IP67 |
Show MoreXem thêm | |||
Hysteresis distance | 10% or less of detection distance | Standard Detector | 12 x 12 x 1 mm (iron) |
Setting distance(mm) | 0~2.8 | Power Voltage (Operational Voltage Range) | 12-24VDC(10-30VDC) |
Leakage current(mA) | 0.6 or less | Response frequency(Hz) | 450 |
Residual Voltage(V) | 3.5 or less (5 for nonpolar type) | Control Output(mA) | 2~100 |
Insulation resistance(㏁) | 50 or more (500 VDC megger) | Model configuration control output (or output) | Normally Open |
Influence of temperature | ± 10% or less of sensing range at 20°C in the operating ambient temperature range, PR05 Series: ± 20% or less | Withstand Voltage | At 1,500 VAC 50/60 Hz for 1 min |
Vibration resistant | 10-55 Hz (1 minute cycle) multiple amplitude 1 mm each X, Y, Z direction 2 hours | Impact resistance | 500 m/s² (approximately 50 G) 3 times for each X, Y, Z direction |
Indicator Lamp | Operation indicator (red LED) | Operating Ambient Temperature(℃) | -25 – 70, for storage: -30 – 80 |
Operating Ambient Humidity(%RH) | 35-85, for storage: 35-85 | Protection circuit | Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuit |
Wiring specifications | φ4, 2 cores, 3 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | Material | Washer: Nickel plated iron, standard type cable (Black): Polyvinyl chloride (PVC), Oil resistant reinforced cable (Gray): Polyvinyl chloride (Oil resistant reinforced PVC) |
Show LessHiện ít hơn |
Check the WOS for the price / Days to ship of this product.
Sensor Shape | Cylindrical type | Detection Object | Magnetic Metal |
---|---|---|---|
Operating Environment | Standard | Shield | Shield |
Detection Type | Front detection | Sensor Case Material | Brass (Nickel-plated) |
Sensor Detection Surface Material | ABS resin | Detection Head Size, Dimension M | M12 |
Detection Head Size, Dimension D(Ø) | 21 | Detection Head Size, Dimension L2(mm) | 52 |
Acquired Standards | CE / IEC | Protection Structure (IEC) | IP67 |
Show MoreXem thêm | |||
Hysteresis distance | 10% or less of detection distance | Standard Detector | 12 x 12 x 1 mm (iron) |
Setting distance(mm) | 0~2.8 | Power Voltage (Operational Voltage Range) | 12-24VDC(10-30VDC) |
Leakage current(mA) | 0.6 or less | Response frequency(Hz) | 450 |
Residual Voltage(V) | 3.5 or less (5 for nonpolar type) | Control Output(mA) | 2~100 |
Insulation resistance(㏁) | 50 or more (500 VDC megger) | Model configuration control output (or output) | Normally Open |
Influence of temperature | ± 10% or less of sensing range at 20°C in the operating ambient temperature range, PR05 Series: ± 20% or less | Withstand Voltage | At 1,500 VAC 50/60 Hz for 1 min |
Vibration resistant | 10-55 Hz (1 minute cycle) multiple amplitude 1 mm each X, Y, Z direction 2 hours | Impact resistance | 500 m/s² (approximately 50 G) 3 times for each X, Y, Z direction |
Indicator Lamp | Operation indicator (red LED) | Operating Ambient Temperature(℃) | -25 – 70, for storage: -30 – 80 |
Operating Ambient Humidity(%RH) | 35-85, for storage: 35-85 | Protection circuit | Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuit |
Wiring specifications | φ4, 2 cores, 3 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | Material | Washer: Nickel plated iron, standard type cable (Black): Polyvinyl chloride (PVC), Oil resistant reinforced cable (Gray): Polyvinyl chloride (Oil resistant reinforced PVC) |
Show LessHiện ít hơn |
Check the WOS for the price / Days to ship of this product.
Sensor Shape | Cylindrical type | Detection Object | Magnetic Metal |
---|---|---|---|
Operating Environment | Standard | Shield | Shield |
Detection Type | Front detection | Sensor Case Material | Brass (Nickel-plated) |
Sensor Detection Surface Material | ABS resin | Detection Head Size, Dimension M | M12 |
Detection Head Size, Dimension D(Ø) | 21 | Detection Head Size, Dimension L2(mm) | 52 |
Acquired Standards | CE / IEC | Protection Structure (IEC) | IP67 |
Show MoreXem thêm | |||
Hysteresis distance | 10% or less of detection distance | Standard Detector | 12 x 12 x 1 mm (iron) |
Setting distance(mm) | 0~2.8 | Power Voltage (Operational Voltage Range) | 12-24VDC(10-30VDC) |
Leakage current(mA) | 0.6 or less | Response frequency(Hz) | 450 |
Residual Voltage(V) | 3.5 or less (5 for nonpolar type) | Control Output(mA) | 2~100 |
Insulation resistance(㏁) | 50 or more (500 VDC megger) | Model configuration control output (or output) | Normally Open |
Influence of temperature | ± 10% or less of sensing range at 20°C in the operating ambient temperature range, PR05 Series: ± 20% or less | Withstand Voltage | At 1,500 VAC 50/60 Hz for 1 min |
Vibration resistant | 10-55 Hz (1 minute cycle) multiple amplitude 1 mm each X, Y, Z direction 2 hours | Impact resistance | 500 m/s² (approximately 50 G) 3 times for each X, Y, Z direction |
Indicator Lamp | Operation indicator (red LED) | Operating Ambient Temperature(℃) | -25 – 70, for storage: -30 – 80 |
Operating Ambient Humidity(%RH) | 35-85, for storage: 35-85 | Protection circuit | Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuit |
Wiring specifications | φ4, 2 cores, 3 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | Material | Washer: Nickel plated iron, standard type cable (Black): Polyvinyl chloride (PVC), Oil resistant reinforced cable (Gray): Polyvinyl chloride (Oil resistant reinforced PVC) |
Show LessHiện ít hơn |
Check the WOS for the price / Days to ship of this product.
Sensor Shape | Cylindrical type | Detection Object | Magnetic Metal |
---|---|---|---|
Operating Environment | Standard | Shield | Shield |
Detection Type | Front detection | Sensor Case Material | Brass (Nickel-plated) |
Sensor Detection Surface Material | ABS resin | Detection Head Size, Dimension M | M12 |
Detection Head Size, Dimension D(Ø) | 21 | Detection Head Size, Dimension L2(mm) | 52 |
Acquired Standards | CE / IEC | Protection Structure (IEC) | IP67 |
Show MoreXem thêm | |||
Hysteresis distance | 10% or less of detection distance | Standard Detector | 12 x 12 x 1 mm (iron) |
Setting distance(mm) | 0~2.8 | Power Voltage (Operational Voltage Range) | 12-24VDC(10-30VDC) |
Leakage current(mA) | 0.6 or less | Response frequency(Hz) | 450 |
Residual Voltage(V) | 3.5 or less (5 for nonpolar type) | Control Output(mA) | 2~100 |
Insulation resistance(㏁) | 50 or more (500 VDC megger) | Model configuration control output (or output) | Normally Open |
Influence of temperature | ± 10% or less of sensing range at 20°C in the operating ambient temperature range, PR05 Series: ± 20% or less | Withstand Voltage | At 1,500 VAC 50/60 Hz for 1 min |
Vibration resistant | 10-55 Hz (1 minute cycle) multiple amplitude 1 mm each X, Y, Z direction 2 hours | Impact resistance | 500 m/s² (approximately 50 G) 3 times for each X, Y, Z direction |
Indicator Lamp | Operation indicator (red LED) | Operating Ambient Temperature(℃) | -25 – 70, for storage: -30 – 80 |
Operating Ambient Humidity(%RH) | 35-85, for storage: 35-85 | Protection circuit | Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuit |
Wiring specifications | φ4, 2 cores, 3 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | Material | Washer: Nickel plated iron, standard type cable (Black): Polyvinyl chloride (PVC), Oil resistant reinforced cable (Gray): Polyvinyl chloride (Oil resistant reinforced PVC) |
Show LessHiện ít hơn |
Sensor Shape | Cylindrical type | Detection Object | Magnetic Metal | Operating Environment | Standard |
---|---|---|---|---|---|
Shield | Shield | Detection Type | Front detection | Sensor Case Material | Brass (Nickel-plated) |
Sensor Detection Surface Material | ABS resin | Detection Head Size, Dimension M | M12 | Detection Head Size, Dimension D(Ø) | 21 |
Detection Head Size, Dimension L2(mm) | 52 | Acquired Standards | CE / IEC | Protection Structure (IEC) | IP67 |
Hysteresis distance | 10% or less of detection distance | Standard Detector | 12 x 12 x 1 mm (iron) | Setting distance(mm) | 0~2.8 |
Power Voltage (Operational Voltage Range) | 12-24VDC(10-30VDC) | Leakage current(mA) | 0.6 or less | Response frequency(Hz) | 450 |
Residual Voltage(V) | 3.5 or less (5 for nonpolar type) | Control Output(mA) | 2~100 | Insulation resistance(㏁) | 50 or more (500 VDC megger) |
Model configuration control output (or output) | Normally Open | Influence of temperature | ± 10% or less of sensing range at 20°C in the operating ambient temperature range, PR05 Series: ± 20% or less | Withstand Voltage | At 1,500 VAC 50/60 Hz for 1 min |
Vibration resistant | 10-55 Hz (1 minute cycle) multiple amplitude 1 mm each X, Y, Z direction 2 hours | Impact resistance | 500 m/s² (approximately 50 G) 3 times for each X, Y, Z direction | Indicator Lamp | Operation indicator (red LED) |
Operating Ambient Temperature(℃) | -25 – 70, for storage: -30 – 80 | Operating Ambient Humidity(%RH) | 35-85, for storage: 35-85 | Protection circuit | Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuit |
Wiring specifications | φ4, 2 cores, 3 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | Material | Washer: Nickel plated iron, standard type cable (Black): Polyvinyl chloride (PVC), Oil resistant reinforced cable (Gray): Polyvinyl chloride (Oil resistant reinforced PVC) |
Please check the type/dimensions/specifications of the part PRDWT12-4DO-IV in the Cylindrical Long Distance Type Proximity Sensor series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PRDWT12-4DO-IV trong chuỗi Cylindrical Long Distance Type Proximity Sensor.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy