(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

BY(S) Series Light Transmitting/Receiving Synchronous Photo Sensor with Built-in Compact Amplifier

BY(S) Series Light Transmitting/Receiving Synchronous Photo Sensor with Built-in Compact Amplifier
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      751,044VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
 
Part Number
BYS500-TDT
BYS500-TDT1
BYS500-TDT2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMax. Head Size, Width W
(mm)
Max. Head Size, Height H
(mm)
Max. Head Size, Length L
(mm)
Wiring specifications Head Maximum Size Length L (Range)

751,044 VND

1 Piece(s) 4 Day(s) ---Light Projector: φ4, 3 cores, Length: 2 m (AWG22, Wire Diameter: 0.08 mm, the number of element wire: 60, isolator outer diameter: φ1.25)-

786,200 VND

1 Piece(s) 4 Day(s) 121625.1~30Light Projector: φ4, 3 cores, Length: 2 m (AWG22, Wire Diameter: 0.08 mm, the number of element wire: 60, isolator outer diameter: φ1.25)25.1~30

786,200 VND

1 Piece(s) 4 Day(s) 121625.1~30Optical receiver: φ4, 4 cores, length: 2 m (AWG22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25)25.1~30

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Photoelectric Sensor Detection Object Colored cotton Detection Type Penetration
Light Axis Arrangement Type Flood and light-receiving part peculiar style Detection Light Type Standard Detection Light Color Infrared Rays
Head Shape Rectangular Head Material Resin Detection Distance(mm) 500
Smallest Detected Subject(Ø) 5mm Operating Environment Standard Operating Temperature Range(°C) -10::60
Operating Humidity Range(%) 35::85 Protection Structure IP50 Detection object Opaque boy
Response speed(ms) 1 or less Power Voltage 12-24 VDC±10% (ripple P-P : 10% or less) Current Consumption 30 mA or less
Operating light source Infrared LED (940 nm) Operation Mode Dark ON Control Output Load voltage: 30 VDC or less / Load current: 100 mA or less / Residual voltage: 1 V or less (NPN open collector output)
Protection circuit Power Reverse Connection Protection Circuit, Output Short Circuit Over Current Protection Circuit Indicator Lamp Operation indicator: Red LED Insulation resistance 20 MΩ or more (500 VDC Megger)
Noise resistant Square wave noise (pulse width 1 μs) by noise simulator ±240 V Withstand Voltage At 1,000 VAC 50/60 Hz for 1 min Vibration resistant 10-55 Hz (1 minute cycle) multiple amplitude 1.5 mm or 300 m/s2 each X, Y, Z direction 2 hours
Impact resistance 500 m/s² (50 G) 3 times for each X, Y, Z direction Operating ambient illumination Sunlight: 11,000 lx or Less, Incandescent Lamp: 3,000 lx or Less (Illumination of the Light Receiving Surface) Material Case: ABS, Detecting Element: Acrylic
Accessories Fixing bracket, bolt/nut Major Characteristics Minimization of malfunctions caused by disturbance light using the flood / light receiving synchronized system Weight(g) Approx. 150