(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

BX Series Long Distance Sensing Photo Sensor (Timer Built-in Terminal Type)

BX Series Long Distance Sensing Photo Sensor (Timer Built-in Terminal Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,258,641VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
 
Part Number
BX5M-MDT
BX5M-MDT-T
BX5M-MFR
BX5M-MFR-T
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngLight Axis Arrangement Type Detection Light Type Detection Type (Selectable only with Reflection Type) Max. Head Size, Width W
(mm)
Max. Head Size, Height H
(mm)
Max. Head Size, Length L
(mm)
Response speed
(ms)
Power Voltage Current Consumption Operating light source Control Output Self Diagnosis Output Relay life Protection circuit Timer Function (Switch Valid / Invalid) Noise resistant Accessories Major Characteristics Head Maximum Size Length L (Range) Weight
(g)

1,258,641 VND

1 Piece(s) 5 Day(s) Use a flood and light-receiving integrated reflector.StandardRecurrent Reflection256850.1~801 or less12-24 VDC±10% (ripple P-P : 10% or less)50 mA or lessInfrared LED (850 nm)Load voltage: 30 VDC or less/Load current: 200 mA or less / Residual voltage: 1 V or less (NPN open collector output)Load voltage: 30 VDC or less / Load current: 50 mA or less / Residual voltage: 1 V or less (at 50 mA), 0.4 V or less (16 mA) (NPN open collector output (NPN open collector output (Green LED turns on and output transistor ON when photo sensor works stably))-Power Reverse Connection Protection Circuit, Output Short Circuit Over Current Protection Circuit-Square wave noise (pulse width 1 μs) by noise simulator ±240 VVR adjustment screwdriver, fixing bracket, bolt, nut, mirror (MS-2)DC power, no contact point output type50.1~80Approx. 123

1,415,529 VND

1 Piece(s) 18 Day(s) Use a flood and light-receiving integrated reflector.StandardRecurrent Reflection256850.1~801 or less12-24 VDC±10% (ripple P-P : 10% or less)50 mA or lessInfrared LED (850 nm)Load voltage: 30 VDC or less/Load current: 200 mA or less / Residual voltage: 1 V or less (NPN open collector output)Load voltage: 30 VDC or less / Load current: 50 mA or less / Residual voltage: 1 V or less (at 50 mA), 0.4 V or less (16 mA) (NPN open collector output (NPN open collector output (Green LED turns on and output transistor ON when photo sensor works stably))-Power Reverse Connection Protection Circuit, Output Short Circuit Over Current Protection CircuitON Delay, OFF Delay, One-Shot DelaySquare wave noise (pulse width 1 μs) by noise simulator ±240 VVR adjustment screwdriver, fixing bracket, bolt, nut, mirror (MS-2)DC power, no contact point output type50.1~80Approx. 123

1,461,089 VND

1 Piece(s) 4 Day(s) Use a flood and light-receiving integrated reflector.Standard----20 or less24-240 VAC ±10% 50/60 Hz/24-240 VDC ±10% (Ripple P-P: 9% or less)50 mA or lessInfrared LED (850 nm)Relay: Contact output (contact capacity: 30 VDC 3 A, 250 VAC 3 A resistive load, contact configuration: 0 C)When the photo sensor operates stably, the green LED is lighted.Mechanical: 50 million times or more, electric: 100,000 times or more--Square wave noise (pulse width 1 μs) by noise simulator ±1,000 VVR adjustment screwdriver, fixing bracket, bolt, nut, mirror (MS-2)DC power, no contact point output type--

1,658,509 VND

1 Piece(s) 18 Day(s) Use a flood and light-receiving integrated unit.Diffuse Light----20 or less24-240 VAC ±10% 50/60 Hz/24-240 VDC ±10% (Ripple P-P: 10% or less)3 VA or lessInfrared LED (940 nm)Relay: Contact output (contact capacity: 30 VDC 3 A, 250 VAC 3 A resistive load, contact configuration: 1 C)When the photo sensor operates stably, the green LED is lighted.Mechanical: 50 million times or more, electric: 100,000 times or more--Square wave noise (pulse width 1 μs) by noise simulator ±1,000 VVR adjustment screwdriver, fixing bracket, bolt, nutFree power, Relay contact point output type--

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Photoelectric Sensor Detection Object Colored cotton Detection Type Reflection
Detection Light Color Infrared Rays Head Shape Rectangular Head Material Resin
Detection Distance(mm) 100~5000 Smallest Detected Subject(Ø) 60mm Operating Environment Standard
Operating Temperature Range(°C) -20::55 Operating Humidity Range(%) 35::85 Protection Structure IP66
Detection object Opaque boy Adjust sensitivity VR built-in Operation Mode Convert Light ON / Dark ON using the conversion switch
Indicator Lamp Operation indicator: amber LED, self-diagnostic indicator: green LED Connection mode Terminal (Terminal Block) Connection Insulation resistance 20 MΩ or more (500 VDC Megger)
Withstand Voltage At 1,500 VAC 50/60 Hz for 1 min Vibration resistant 10-55 Hz (1 minute cycle) multiple amplitude 1.5 mm or 300 m/s2 each X, Y, Z direction 2 hours Malfunction 10-55 Hz (1 minute cycle) multiple amplitude 1.5 mm or 300 m/s2 each X, Y, Z direction 10 minutes
Impact resistance 500 m/s² (50 G) 3 times for each X, Y, Z direction Operating ambient illumination Sunlight: 11,000 lx or Less, Incandescent Lamp: 3,000 lx or Less (Illumination of the Light Receiving Surface) Material Case, Detecting Element Cover: PC, Detecting Element: Acrylic
Obtained Standards CE