(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

BEN Series Photo Sensor with Built-in Amplifier (AC/DC Combined)

BEN Series Photo Sensor with Built-in Amplifier (AC/DC Combined)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,157,366VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
 
Part Number
BEN3M-PDT
BEN3M-PFR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDetection Light Type Operating Temperature Range
(°C)
Max. Head Size, Width W
(mm)
Max. Head Size, Height H
(mm)
Max. Head Size, Length L
(mm)
Response speed
(ms)
Power Voltage Current Consumption Control Output Relay life Protection circuit Indicator Lamp Insulation type Noise resistant Malfunction Material Wiring specifications Obtained Standards Major Characteristics Head Maximum Size Length L (Range) Weight
(g)

1,157,366 VND

1 Piece(s) 18 Day(s) --25~70---1 or less12-24 VDC±10% (ripple P-P : 10% or less)40 mA or lessLoad voltage: 30 VDC or less / Load current: 200 mA or less / Residual voltage-NPN: 1 V or less, PNP: 2.5 V or less (simultaneous NPN/PNP open collector output)-Power Reverse Connection Protection Circuit, Output Short Circuit Over Current Protection CircuitOperation indicator: Red, stable indicator: Green (Red indicator of the floodlight is the power indicator)-Square wave noise (pulse width 1 μs) by noise simulator ±240 V-Case, Case Cover: Heat Resistant ABC, Detecting Element: PCΦ5.0 mm, 4 cores, length: 2 m (projection section: φ5.0 mm, 2 cores, length: 2 m)(AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25 mm)CEFree power, Relay contact point output type/clearly identified indicator even from a distance/stable operation check available through mounting a safe light on indicator/high reliability provided through the use of a dedicated IC-Approx. 200

1,270,468 VND

1 Piece(s) 7 Day(s) Standard-20~65185040.1~5020 or less24-240 VAC ±10% 50/60 Hz/24-240 VDC ±10% (Ripple P-P: 10% or less)4 VA or lessRelay: Contact output (contact capacity: 30 VDC 3 A resistive load, 250 VAC 3 A resistive load, contact configuration: 1 C)Mechanical: 50 million times or more, electric: 100,000 times or more-Operation indicator: Red, stable indicator: GreenDouble insulated or reinforced insulation (symbol: times, inner voltage between measuring input and power supply: 1 kV)Square wave noise (pulse width 1 μs) by noise simulator ±1,000 V10-55 Hz (1 minute cycle) multiple amplitude 1.5 mm or 300 m/s2 each X, Y, Z direction 10 minutesCase, Case Cover: Heat Resistant ABC, Detecting Element: PMMAφ5.0 mm, 4 cores, length: 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25 mm)-Free power, Relay contact point output type/clearly identified indicator even from a distance/stable operation check available through mounting a safe light on indicator/high reliability provided through the use of a dedicated IC/polarizing filter integrated40.1~50Approx. 208

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Photoelectric Sensor Detection Object Colored cotton Detection Type Reflection
Light Axis Arrangement Type Use a flood and light-receiving integrated reflector. Detection Light Color Red Head Shape Rectangular
Head Material Resin Detection Distance(mm) 100~3000 Smallest Detected Subject(Ø) 60mm
Detection Type (Selectable only with Reflection Type) Recurrent Reflection Operating Environment Standard Operating Humidity Range(%) 35::85
Protection Structure IP50 Detection object Opaque boy Operating light source Red LED (660 nm)
Adjust sensitivity VR built-in Operation Mode Light ON / Dark ON switched by VR Optical receiving element Photo IC
Insulation resistance 20 MΩ or more (500 VDC Megger) Withstand Voltage At 1,000 VAC 50/60 Hz for 1 min Vibration resistant 10-55 Hz (1 minute cycle) multiple amplitude 1.5 mm or 300 m/s2 each X, Y, Z direction 2 hours
Impact resistance 500 m/s² (approximately 50 G) 3 times for each X, Y, Z direction Operating ambient illumination Sunlight: 11,000 lx or Less, Incandescent Lamp: 3,000 lx or Less (Illumination of the Light Receiving Surface) Accessories VR adjustment screwdriver, fixing bracket, bolt, nut, mirror (MS-2)