(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Roller Lever Small Limit Switch

Roller Lever Small Limit Switch
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      491,312VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·It is compact and requires a small installation space.
·The zinc die-cast body has a plastic cover structure to ensure electrical safety.
·Easy to select from 4 types of actuators.
·Structure that can be mounted on either the front or the back
·When the cover is opened, the terminals are exposed to the sides, making wiring easy.
[Applications]
·Applicable to machine tools, transportation machines, assembly lines, and various industrial machines

 
Part Number
HY-L808
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

491,312 VND

1 Piece(s) 4 Day(s)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Detector Shape Roller lever type Main Body Size small type Environment Standard
Operating Temperature Range(°C) -10::70 Protection Structure IP54 Force Required for Push Side O.F.(N) 5.88
Angle to Switching P.T(deg) 20 Max. Angle T.T(deg) 90 Contact Type 2-circuit double end
Contact Material Silver alloy Mechanical Life(10,000 times) 100 Mechanical Operation Frequency(times/min or Less) 120
Main Body External Dimension, Width W(mm) 28 Main Body External Dimension, Length L(mm) 41.2 Withstand Voltage 2,000 V ac 50/60 Hz for 1 minute (Each terminal and non-charger terminals)
Insulation resistance(㏁) 100 or more (500 V d.c insulation resistance mete) Contact Resistance(㏁) 20 mΩ or less (Default value) Rated Voltage 250 V a.c
Vibration Double amplitude 1.5 mm, frequency 10 to 55 Hz, continuous 2 hours Impact(㎨) 300 (Endurance), 100 (Malfunction) Electrical life 100,000 times or more (30 times/min)
Operating Ambient Humidity(% R.H.) 45 ~ 95 Rated Current 6 A 250 V a.c. R.F(N) 0.5
O.T(°) 70 M.D(°) 10 Weight(g) Approx. 157
Enclosure Material Body: zinc die casting / cover: plastic Contact Point Structure M3 screw tightening terminal, 2-circuit double end (1a1b)

Please check the type/dimensions/specifications of the part HY-L808 in the Roller Lever Small Limit Switch series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần HY-L808 trong chuỗi Roller Lever Small Limit Switch.