(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Micro Switch w/ Short Lever

Micro Switch w/ Short Lever
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      566,032VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·The snap action mechanism ensures reliable operation and a long service life.
·Excellent repeatability and 10 A switching capacity
·Hole spacing for mounting dimensions in basic style: 25.4 mm, fixed with M4 bolts
·A variety of actuators (9 types) are available, making it easy to select according to the application.
·Terminal protection cover (option)

 
Part Number
HY-L707A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

566,032 VND

1 Piece(s) 5 Day(s)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Operating Temperature Range(℃) -10::80 Body Material Resin Motion to Switching P.T.(mm) 5.0
Contact Material Silver alloy Mechanical Life(10,000 times) One million times or more Mechanical Operation Frequency(times/min or Less) 120
Rated Conductance Current(A) 10 Main Body External Dimension, Width W(mm) 17.45 Main Body External Dimension, Height H(mm) 30.2
Main Body External Dimension, Length L(mm) 49.2 Contact Point Structure M4-5.5 screw tightening, 1 c contact point Detailed body material PBT(GF 30%)
Protection structure Standard Type Withstand Voltage(V) 2,000 V a.c. 50/60 Hz for 1 minute (Each terminal and non-charger terminals) Insulation resistance(㏁) 100 MΩ or more
Contact Resistance(㏁) 50 MΩ or less Vibration Single Amplitude 0.75, Frequency 10-55 Hz, 2 hrs Impact(㎨) 100 (Endurance), 50 (Malfunction)
Allowable Operation Speed(㎧) 0.1~1 Electrical life 300,000 times or more Operating Ambient Humidity(R.H.) 25~95%
R.F(N) 0.27 O.T(mm) 2 M.D(mm) 1.2
O.P(mm) 19.1

Please check the type/dimensions/specifications of the part HY-L707A in the Micro Switch w/ Short Lever series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần HY-L707A trong chuỗi Micro Switch w/ Short Lever.