(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Type | Electromagnetic Valve | Application | Unit for manifold | Number of Ports | 5-port valve |
---|---|---|---|---|---|
Mounting Orientation | Direct | Specifications | Standard / Oil-Free | Voltage | DC24V |
Pipe Port Type | Rc | Applicable Cylinder Dia.(Ø) | 160 or Less | Plumbing | Direct piping |
Driving Type | Pilot-operated Spool | Pressure Rating(MPa) | 1.0 |
Please check the type/dimensions/specifications of the part PV5S-6-FG-D-3-N in the Pilot Type 5 Port Solenoid Valve ISO SIZE 1, SIZE 2 DIN Terminal BOX TYPE PV5S-6/8 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PV5S-6-FG-D-3-N trong chuỗi Pilot Type 5 Port Solenoid Valve ISO SIZE 1, SIZE 2 DIN Terminal BOX TYPE PV5S-6/8 Series.
Part Number |
---|
PV5S-6-FG-S-3-N |
PV5S-6-FHG-D-3-N |
PV5S-6-FIG-D-3-N |
PV5S-6-FJG-D-3-N |
PV5S-8-FG-D-3-N |
PV5S-8-FG-S-3-N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Number of Solenoids |
---|---|---|---|---|---|
3,367,727 VND | 1 Piece(s) | 5 Day(s) | Single | ||
5,710,722 VND | 1 Piece(s) | 5 Day(s) | - | ||
5,710,722 VND | 1 Piece(s) | 5 Day(s) | - | ||
5,710,722 VND | 1 Piece(s) | 5 Day(s) | - | ||
4,888,131 VND | 1 Piece(s) | 5 Day(s) | Double | ||
3,625,520 VND | 1 Piece(s) | 5 Day(s) | Single |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy