(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Hand Valve HVU【5-25 Pieces Per Package】

Hand Valve HVU
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      956,024VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The compressed air for pneumatic equipment can be easily turned on/off by rotating a handle.
· Allows maintenance and inspection with no residual pressure inside machinery.
· When the 3-way valve is off, the residual pressure inside the machinery is released into the atmosphere while blocking the inflow of air.
[Applications]
· Used to open/close the pneumatic pressure to the equipment.

 
Part Number
HVU-06-06
HVU-08-08
HVU-10-10
HVU-12-12
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngNumber of Ports Connecting Tube Diameter Operating Pressure Negative pressure Operating Temperature Range Type of operating hose ØD1 ØD2 ØP1 ØP2 ØC N E B1 B2 K1 K2 L1 L2 M1 M2 WEIGHT
(g)
Operating temperature range (Min)
(℃)
Operating temperature range (Max)
(℃)
Operating pressure range (Min)
(MPa)
Operating pressure range (Max)
(MPa)
Main Body Material Weight
(g)

998,124 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

5 Day(s) 3-portφ60~150PSI/0~9.9Kgf/㎠(0~990kPa)-29.5 in Hg / -750mmHg(-750Torr)32~140°F/0~60℃Polyurethane and Nylon6612.512.516.318.040.316.416.412.312.326.326.38.219.027------

1,053,917 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

5 Day(s) 3-portφ80~150PSI/0~9.9Kgf/㎠(0~990kPa)-29.5 in Hg / -750mmHg(-750Torr)32~140°F/0~60℃Polyurethane and Nylon8814.814.816.318.040.318.718.713.913.927.927.98.219.028------

1,140,364 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

5 Day(s) 3-portφ100~150PSI/0~9.9Kgf/㎠(0~990kPa)-29.5 in Hg / -750mmHg(-750Torr)32~140°F/0~60℃Polyurethane and Nylon101017.517.519.321.240.520.120.114.414.430.930.910.924.042------

956,024 VND

3 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

4 Day(s) 3-portφ120~150PSI/0~9.9Kgf/㎠(0~990kPa)-29.5 in Hg / -750mmHg(-750Torr)32~140°F/0~60℃Polyurethane and Nylon121220.520.519.321.240.522.822.817.617.634.134.110.924.047------

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body Shape One-touch joint type Switching Operation Etc Pipe Port Type One-touch piping
Operating fluid Air