(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Diameter D (mm) | Full Length L (mm) | H (mm) | T (mm) |
---|---|---|---|---|---|---|---|---|
83,772 VND | 10 Piece(s) | 4 Day(s) | 1.0 | 100 | 5 | 3 | ||
90,644 VND | 10 Piece(s) | 6 Day(s) | 1.0 | 150 | 5 | 3 | ||
74,321 VND | 10 Piece(s) | 4 Day(s) | 1.5 | 100 | 5 | 3 | ||
75,755 VND | 10 Piece(s) | 4 Day(s) | 1.5 | 150 | 5 | 3 | ||
81,196 VND | 10 Piece(s) | 9 Day(s) | 1.5 | 200 | 5 | 3 | ||
71,745 VND | 10 Piece(s) | 4 Day(s) | 2.0 | 100 | 6 | 4 | ||
74,609 VND | 10 Piece(s) | 4 Day(s) | 2.0 | 150 | 6 | 4 | ||
80,507 VND | 10 Piece(s) | 4 Day(s) | 2.0 | 200 | 6 | 4 | ||
84,859 VND | 10 Piece(s) | 6 Day(s) | 2.0 | 250 | 6 | 4 | ||
68,079 VND | 10 Piece(s) | 4 Day(s) | 2.5 | 100 | 6 | 4 | ||
73,234 VND | 10 Piece(s) | 4 Day(s) | 2.5 | 150 | 6 | 4 | ||
79,020 VND | 10 Piece(s) | 9 Day(s) | 2.5 | 200 | 6 | 4 | ||
62,639 VND | 10 Piece(s) | 4 Day(s) | 3.0 | 100 | 6 | 4 | ||
64,815 VND | 10 Piece(s) | 4 Day(s) | 3.0 | 150 | 6 | 4 | ||
66,990 VND | 10 Piece(s) | 4 Day(s) | 3.0 | 200 | 6 | 4 | ||
64,815 VND | 10 Piece(s) | 4 Day(s) | 3.5 | 100 | 7 | 4 | ||
69,567 VND | 10 Piece(s) | 4 Day(s) | 3.5 | 200 | 7 | 4 | ||
65,901 VND | 10 Piece(s) | 4 Day(s) | 4.0 | 100 | 8 | 6 | ||
68,079 VND | 10 Piece(s) | 4 Day(s) | 4.0 | 150 | 8 | 6 | ||
71,056 VND | 10 Piece(s) | 4 Day(s) | 4.0 | 200 | 8 | 6 | ||
85,948 VND | 10 Piece(s) | 4 Day(s) | 4.0 | 250 | 8 | 6 | ||
92,878 VND | 10 Piece(s) | 4 Day(s) | 4.0 | 300 | 8 | 6 | ||
66,990 VND | 10 Piece(s) | 4 Day(s) | 4.5 | 100 | 8 | 6 | ||
71,056 VND | 10 Piece(s) | 6 Day(s) | 4.5 | 150 | 8 | 6 | ||
71,745 VND | 10 Piece(s) | 4 Day(s) | 5.0 | 100 | 9 | 6 | ||
77,931 VND | 10 Piece(s) | 4 Day(s) | 5.0 | 150 | 9 | 6 | ||
84,859 VND | 10 Piece(s) | 4 Day(s) | 5.0 | 200 | 9 | 6 | ||
100,210 VND | 10 Piece(s) | 4 Day(s) | 5.0 | 250 | 9 | 6 | ||
109,662 VND | 10 Piece(s) | 4 Day(s) | 5.0 | 300 | 9 | 6 | ||
121,284 VND | 10 Piece(s) | 6 Day(s) | 5.0 | 350 | 9 | 6 | ||
74,321 VND | 10 Piece(s) | 4 Day(s) | 6.0 | 100 | 10 | 6 | ||
79,420 VND | 10 Piece(s) | 4 Day(s) | 6.0 | 150 | 10 | 6 | ||
87,380 VND | 10 Piece(s) | 4 Day(s) | 6.0 | 200 | 10 | 6 | ||
104,906 VND | 10 Piece(s) | 4 Day(s) | 6.0 | 250 | 10 | 6 | ||
116,588 VND | 10 Piece(s) | 4 Day(s) | 6.0 | 300 | 10 | 6 | ||
126,036 VND | 10 Piece(s) | 4 Day(s) | 6.0 | 350 | 10 | 6 | ||
144,655 VND | 10 Piece(s) | 4 Day(s) | 6.0 | 400 | 10 | 6 | ||
194,197 VND | 10 Piece(s) | 6 Day(s) | 6.0 | 450 | 10 | 6 | ||
292,649 VND | 10 Piece(s) | 7 Day(s) | 6.0 | 500 | 10 | 6 | ||
79,020 VND | 10 Piece(s) | 4 Day(s) | 7.0 | 100 | 11 | 6 | ||
84,516 VND | 10 Piece(s) | 4 Day(s) | 7.0 | 150 | 11 | 6 | ||
92,135 VND | 10 Piece(s) | 6 Day(s) | 7.0 | 200 | 11 | 6 | ||
82,685 VND | 10 Piece(s) | 4 Day(s) | 8.0 | 100 | 13 | 8 | ||
90,644 VND | 10 Piece(s) | 4 Day(s) | 8.0 | 150 | 13 | 8 | ||
99,119 VND | 10 Piece(s) | 4 Day(s) | 8.0 | 200 | 13 | 8 | ||
124,950 VND | 10 Piece(s) | 4 Day(s) | 8.0 | 250 | 13 | 8 | ||
137,725 VND | 10 Piece(s) | 4 Day(s) | 8.0 | 300 | 13 | 8 | ||
158,515 VND | 10 Piece(s) | 4 Day(s) | 8.0 | 350 | 13 | 8 | ||
182,568 VND | 10 Piece(s) | 4 Day(s) | 8.0 | 400 | 13 | 8 | ||
311,604 VND | 10 Piece(s) | 6 Day(s) | 8.0 | 500 | 13 | 8 | ||
91,043 VND | 10 Piece(s) | 4 Day(s) | 9.0 | 100 | 14 | 8 | ||
92,878 VND | 10 Piece(s) | 4 Day(s) | 10.0 | 100 | 15 | 8 | ||
101,986 VND | 10 Piece(s) | 4 Day(s) | 10.0 | 150 | 15 | 8 | ||
120,598 VND | 10 Piece(s) | 4 Day(s) | 10.0 | 200 | 15 | 8 | ||
147,231 VND | 10 Piece(s) | 4 Day(s) | 10.0 | 250 | 15 | 8 | ||
161,089 VND | 10 Piece(s) | 4 Day(s) | 10.0 | 300 | 15 | 8 | ||
189,498 VND | 10 Piece(s) | 4 Day(s) | 10.0 | 350 | 15 | 8 | ||
222,317 VND | 10 Piece(s) | 4 Day(s) | 10.0 | 400 | 15 | 8 | ||
344,424 VND | 10 Piece(s) | 7 Day(s) | 10.0 | 500 | 15 | 8 | ||
107,084 VND | 10 Piece(s) | 4 Day(s) | 11.0 | 100 | 16 | 8 |
Loading...Tải…
Steel Type | SUJ2 | Internal hardness | HRC 60±2 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy