(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Types | One-touch joint | Fitting Type | Screw mounting direction | Applicable Fluid | Air |
---|---|---|---|---|---|
Application | Standard/Mini | Thread Material | Standard (Brass) | Screw Mounting, Direction | Straight |
Union, Equal Dia. | Union T |
Please check the type/dimensions/specifications of the part PT-0401 in the Air One-touch Fitting (PT) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PT-0401 trong chuỗi Air One-touch Fitting (PT).
Part Number |
---|
PT-0402 |
PT-04M5 |
PT-0601 |
PT-0602 |
PT-0603 |
PT-06M5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | φd (Ømm) | T (mm) | φP (Ømm) | A (mm) | B (mm) | C (mm) | E (mm) | H (mm) | X (mm) | Y (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
431,731 VND | 10 Piece(s) | 4 Day(s) | 4 | R1/4 | 10.4 | 11 | 27.6 | 16 | 18.5 | Hex14 | 10 | 12 | 22.72 | ||
433,301 VND | 10 Piece(s) | 4 Day(s) | 4 | M5 | 10.4 | 5.5 | 22.1 | 16 | 18.5 | Hex10 | 10 | 12 | 12.62 | ||
645,148 VND | 10 Piece(s) | 4 Day(s) | 6 | R1/8 | 12.4 | 8 | 25 | 17 | 20.4 | Hex12 | 12 | 14 | 18.25 | ||
648,103 VND | 10 Piece(s) | 4 Day(s) | 6 | R1/4 | 12.4 | 11 | 29 | 17 | 20.4 | Hex14 | 12 | 14 | 26.53 | ||
654,947 VND | 10 Piece(s) | 4 Day(s) | 6 | R3/8 | 12.4 | 12 | 31 | 17 | 20.4 | Hex17 | 12 | 14 | 37.94 | ||
437,221 VND | 10 Piece(s) | 4 Day(s) | 6 | M5 | 12.4 | 5.5 | 23 | 17 | 20.4 | Hex12 | 12 | 14 | 16.68 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy