(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
NW/KF Standard Manual Straight Valve

NW/KF Standard Manual Straight Valve
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      19,668,416VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

It is a valve to isolate the atmosphere from the vacuum.
[Features]
・ NW / KF16 to NW / KF50 are standardized
・ Since it uses a bellows seal method, it is possible to maintain high airtightness
[Applications]
・ It is used for vacuum vessel piping system

 
Part Number
NW16MSBV
NW25MSBV
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngConnection Flange Size

19,668,416 VND

1 Piece(s) 19 Day(s) or more NW16

19,825,400 VND

1 Piece(s) 16 Day(s) or more NW25

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Valve