(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A retaining ring used only when a retaining ring method is utilized to prevent the SCB scraper from flying off.
Part Number |
---|
DSP-12.5 |
DSP-18 |
DSP-20 |
DSP-22 |
DSP-25 |
DSP-30 |
DSP-35 |
DSP-40 |
DSP-45 |
DSP-50 |
DSP-55 |
DSP-56 |
DSP-60 |
DSP-65 |
DSP-70 |
DSP-80 |
DSP-90 |
DSP-100 |
DSP-106 |
DSP-135 |
DSP-140 |
DSP-200A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Application, Packing |
---|---|---|---|---|---|
69,235 VND | 1 Piece(s) | 11 Day(s) or more | SCB-12.5 | ||
74,016 VND | 1 Piece(s) | 11 Day(s) or more | SCB-18 | ||
75,610 VND | 1 Piece(s) | 11 Day(s) or more | SCB-20 | ||
75,610 VND | 1 Piece(s) | 11 Day(s) or more | SCB-22 | ||
77,601 VND | 1 Piece(s) | 11 Day(s) or more | SCB-25 | ||
79,991 VND | 1 Piece(s) | 11 Day(s) or more | SCB-30 | ||
79,991 VND | 1 Piece(s) | 11 Day(s) or more | SCB-35 | ||
83,178 VND | 1 Piece(s) | 11 Day(s) or more | SCB-40 | ||
103,896 VND | 1 Piece(s) | 11 Day(s) or more | SCB-45 | ||
116,248 VND | 1 Piece(s) | 11 Day(s) or more | SCB-50 | ||
146,128 VND | 1 Piece(s) | 11 Day(s) or more | SCB-55 | ||
163,260 VND | 1 Piece(s) | 11 Day(s) or more | SCB-56 | ||
163,260 VND | 1 Piece(s) | 11 Day(s) or more | SCB-60 | ||
188,361 VND | 1 Piece(s) | 11 Day(s) or more | SCB-65 | ||
221,030 VND | 1 Piece(s) | 11 Day(s) or more | SCB-70 | ||
267,645 VND | 1 Piece(s) | 10 Day(s) or more | SCB-80 | ||
324,618 VND | 1 Piece(s) | 11 Day(s) or more | SCB-90 | ||
355,693 VND | 1 Piece(s) | 11 Day(s) or more | SCB-100 | ||
803,178 VND | 1 Piece(s) | 11 Day(s) or more | SCB-106 | ||
1,376,395 VND | 1 Piece(s) | 11 Day(s) or more | SCB-135 | ||
1,438,150 VND | 1 Piece(s) | 11 Day(s) or more | SCB-140 | ||
2,734,416 VND | 1 Piece(s) | 11 Day(s) or more | SCB-200A |
Loading...Tải…
Gasket Type | Retaining Ring | Material | Metal |