(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Japanese Only
Materials: SUS304, SUS316L; nominal diameters: 1S, 1.5S, 2S, 2.5S, 3S, 4S
· Type: Fittings
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Nominal Diameter | Gasket material | Flange |
---|---|---|---|---|---|---|---|---|
52,716 VND | 1 Piece(s) | 12 Day(s) or more | 10 | 1S | Silicone | Provided | ||
58,503 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 1.5S | Silicone | Provided | ||
56,700 VND | 1 Piece(s) | 12 Day(s) or more | 10 | 2S | Silicone | Provided | ||
88,573 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 2.5S | Silicone | Provided | ||
106,503 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 3S | Silicone | Provided | ||
160,286 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 4S | Silicone | Provided | ||
44,748 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 1S | EPDM | None | ||
44,748 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 1.5S | EPDM | None | ||
50,723 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 2S | EPDM | None | ||
74,628 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 2.5S | EPDM | None | ||
80,605 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 3S | EPDM | None | ||
120,446 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 4S | EPDM | None | ||
40,763 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 1S | NBR | None | ||
40,763 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 1.5S | NBR | None | ||
42,755 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 2S | NBR | None | ||
60,685 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 2.5S | NBR | None | ||
64,668 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 3S | NBR | None | ||
96,541 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 4S | NBR | None | ||
606,153 VND | 1 Piece(s) | 14 Day(s) or more | 10 | 1S | PTFE SAND | None | ||
622,150 VND | 1 Piece(s) | 14 Day(s) or more | 10 | 1.5S | PTFE SAND | None | ||
622,650 VND | 1 Piece(s) | 14 Day(s) or more | 10 | 2S | PTFE SAND | None | ||
657,144 VND | 1 Piece(s) | 14 Day(s) or more | 10 | 2.5S | PTFE SAND | None | ||
680,641 VND | 1 Piece(s) | 14 Day(s) or more | 10 | 3S | PTFE SAND | None | ||
783,874 VND | 1 Piece(s) | 14 Day(s) or more | 10 | 4S | PTFE SAND | None | ||
221,855 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 1S | PTFE | None | ||
221,855 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 1.5S | PTFE | None | ||
341,195 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 2S | PTFE | None | ||
434,430 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 2.5S | PTFE | None | ||
601,153 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 3S | PTFE | None | ||
748,380 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 4S | PTFE | None | ||
52,716 VND | 1 Piece(s) | 12 Day(s) or more | 10 | 1S | Silicone | None | ||
58,503 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 1.5S | Silicone | None | ||
62,488 VND | 1 Piece(s) | 5 Day(s) or more | 10 | 2S | Silicone | None | ||
88,573 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 2.5S | Silicone | None | ||
106,503 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 3S | Silicone | None | ||
160,286 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 4S | Silicone | None | ||
293,453 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 1S | Viton | None | ||
293,453 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 1.5S | Viton | None | ||
399,436 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 2S | Viton | None | ||
477,923 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 2.5S | Viton | None | ||
552,661 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 3S | Viton | None | ||
721,384 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 4S | Viton | None |
Part Number |
---|
Loading...Tải…
Type | Gasket |