(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
It can also prevent dust from entering from the outside to protect the packing or bearing. Features fiber composite duct seal and is optimal for prevention of infiltration by fiber-like dust and fine powder dust.
Part Number |
---|
BIHI-16 |
BIHI-20 |
BIHI-50 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Outer Diameter /The value marked with * indicates the external diameter of the groove. (Ø) | Inner Diameter /The value marked with * indicates the external diameter of the groove. (Ø) |
---|---|---|---|---|---|---|
65,401 VND | 1 Piece(s) | 6 Day(s) or more | 24/22 | 16 | ||
76,955 VND | 1 Piece(s) | 6 Day(s) or more | 28/26 | 20 | ||
132,333 VND | 1 Piece(s) | 6 Day(s) or more | 60/57.5 | 50 |
Loading...Tải…
Application | Reciprocating Motion | Gasket Type | Dust Seal | Material | Polyester Fiber Composite (BF001) |
---|---|---|---|---|---|
Specifications | Dedicated to Rod | Width t | 3 |