(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
[Oil Pressure Use] Back-Up Ring, Standard TC-GPY

[Oil Pressure Use] Back-Up Ring, Standard TC-GPY
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      132,583VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Standard backup ring dedicated to GPY packing. (Maximum operating pressure: 25 MPa)

Part Number
TC-GPY-40
TC-GPY-45
TC-GPY-50
TC-GPY-55
TC-GPY-60
TC-GPY-70
TC-GPY-75
TC-GPY-80
TC-GPY-85
TC-GPY-90
TC-GPY-100
TC-GPY-110
TC-GPY-120
TC-GPY-130
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplication, Packing

132,583 VND

1 Piece(s) 11 Day(s) or more GPY-40

161,270 VND

1 Piece(s) 11 Day(s) or more GPY-45

196,728 VND

1 Piece(s) 11 Day(s) or more GPY-50

212,663 VND

1 Piece(s) 11 Day(s) or more GPY-55

253,301 VND

1 Piece(s) 11 Day(s) or more GPY-60

305,893 VND

1 Piece(s) 11 Day(s) or more GPY-70

343,345 VND

1 Piece(s) 11 Day(s) or more GPY-75

367,945 VND

1 Piece(s) 11 Day(s) or more GPY-80

429,300 VND

1 Piece(s) 11 Day(s) or more GPY-85

437,666 VND

1 Piece(s) 11 Day(s) or more GPY-90

854,475 VND

1 Piece(s) 11 Day(s) or more GPY-100

1,107,865 VND

1 Piece(s) 11 Day(s) or more GPY-110

1,176,541 VND

2 Piece(s) 11 Day(s) or more GPY-120

1,360,208 VND

1 Piece(s) 11 Day(s) or more GPY-130

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Gasket Type Back-Up Ring Specifications Standard