(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Additionally part feeder related

Additionally part feeder related
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      41,363,832VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Includes individual wall mount controller for the electromagnetic feeder with built-in rectifier, dial for flow rate adjustment, and power supply switch.
· Stationary types or all-in-one control panels for controlling single feeders or multiple feeders simultaneously are also available.
· Use of a controller with built-in fixed amplitude device is recommended for preventing excess amplitudes caused by adhesion when supplying adhesive materials

 
Part Number
C10-4DM
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

41,363,832 VND

1 Piece(s) 9 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Controller Output Voltage(DC-V) 0~190 Input Current(AC-V) 200/230
Shape(mm) 170×119×141

Please check the type/dimensions/specifications of the part C10-4DM in the Additionally part feeder related series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần C10-4DM trong chuỗi Additionally part feeder related.