(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Compact Multi-Functional Power Amplifier

Compact Multi-Functional Power Amplifier
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      5,298,240VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A compact and multi-functional power amplifier that employs cutting edge HIC (hybrid IC) technology.
· A compact and space saving type that takes up less than half the space of conventional models.
· A highly reliable circuit board configuration without any wiring.
· Multi-functional. Can simultaneously drive two valves.
· The controller features a built-in amplifier function (EDC-PC6-AWZ-D2-20).
· Features a built-in dither frequency variation function (unlike designs 11 and 20).

Part Number
EDA-PD1-NWZ-D2-11
EDC-PC6-AWZ-D2-20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngFunction TIMER

5,298,240 VND

1 Piece(s) 4 Day(s) or more Amplifier Type-

10,249,036 VND

1 Piece(s) 8 Day(s) or more Amplifier/Controller Type0.1~2sec Variable

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Amplifier Power Supply Voltage DC24V Adjusting Volume 1 Rotation Trimmer