(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Sensor Bracket: Single Plate Type For Reflector RC Series

Sensor Bracket: Single Plate Type For Reflector RC Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      197,333VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sensor bracket for single plate type reflector, RC series. Straight, L-shaped, side, Z-shaped are available

Part Number
FSRCLX030-S
FSRCLX050-S
FSRCSX035-S
FSRCSX055-S
FSRCSY021-S
FSRCZX029-S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSReference dimension A Width W Length L Type

243,611 VND

1 Piece(s) 6 Day(s) or more 10303667L-Type

275,820 VND

1 Piece(s) 9 Day(s) or more 10503647L-Type

231,196 VND

1 Piece(s) 9 Day(s) or more 10353660Straight

262,336 VND

1 Piece(s) 6 Day(s) or more 10553680Straight

197,333 VND

1 Piece(s) 9 Day(s) or more 10214339Side

220,838 VND

1 Piece(s) 9 Day(s) or more 10294352Z Type

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Material SUS304 Surface Treatment No Plate Thickness t 2.0