(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Sensor Bracket Single Type Plate for Reflector, RA Series

Sensor Bracket Single Type Plate for Reflector, RA Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      131,195VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sensor bracket for single plate reflector, RA series. Bracket for attaching a reflector.

Part Number
FSRALX021-S
FSRALX031-S
FSRASX025-S
FSRASX035-S
FSRASY010-S
FSRAZX015-S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSReference dimension A Width W Length L Type

139,165 VND

1 Piece(s) 9 Day(s) or more 10211030L-Type

152,311 VND

1 Piece(s) 9 Day(s) or more 10311040L-Type

131,195 VND

1 Piece(s) 9 Day(s) or more 10251046Straight

141,953 VND

1 Piece(s) 9 Day(s) or more 10351056Straight

147,131 VND

1 Piece(s) 9 Day(s) or more 10102615.5Side

160,280 VND

1 Piece(s) 9 Day(s) or more 10152625Z Type

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Material SUS304 Surface Treatment No Plate Thickness t 1.5