(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Small Throttle Type Valve with Check Valve

Small Throttle Type Valve with Check Valve
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,743,120VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ Built-in check valve, control flow in one direction and free flow in the opposite direction
・ Since there is little leak in the check valve, it is possible to adjust the minute flow rate until fully closed

 
Part Number
TSC-G01
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

2,743,120 VND

1 Piece(s) 6 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Max. Operating Pressure Mpa{kgf/cm2} 7{70} Nominal Diameter 1/8B(6A) Check Valve Cracking Pressure Mpa {kgf/cm2} 0.1{1}
Connection Method Gasket mounting type