(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
High Pressure Type Check Valve CH Series

High Pressure Type Check Valve CH Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,218,250VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High pressure regulation (specifications can be used with up to SUS316 13MPa). Designed to decrease the load on seal material with a double touch system (O ring + metal touch). Stainless type metal materials used for all SUS316.

 
Part Number
CHB2E
CHB2K
CHB2N
CHB2S
CHB2V
CHB3E
CHB3K
CHB3N
CHB3S
CHB3V
CHB4E
CHB4K
CHB4N
CHB4S
CHB4V
CHT2E
CHT2K
CHT2N
CHT2S
CHT2V
CHT3E
CHT3K
CHT3N
CHT3S
CHT3V
CHT4E
CHT4K
CHT4N
CHT4S
CHT4V
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Seal Material Connection Dia. Max. Operating Pressure
(MPa)

1,268,993 VND

1 Piece(s) 10 Day(s) or more 10Brass (Brass)EPDMRc1/410

3,340,738 VND

1 Piece(s) 10 Day(s) or more 10Brass (Brass)Kalrez®Rc1/410

1,229,151 VND

1 Piece(s) 10 Day(s) or more 10Brass (Brass)NBRRc1/410

1,268,993 VND

1 Piece(s) 10 Day(s) or more 10Brass (Brass)[Others] SiliconeRc1/410

1,218,250 VND

1 Piece(s) 4 Day(s) or more 10Brass (Brass)FKM (standard)Rc1/410

1,986,136 VND

1 Piece(s) 10 Day(s) or more 10Brass (Brass)EPDMRc3/810

6,049,945 VND

1 Piece(s) 10 Day(s) or more 10Brass (Brass)Kalrez®Rc3/810

1,938,326 VND

1 Piece(s) 10 Day(s) or more 10Brass (Brass)NBRRc3/810

1,986,136 VND

1 Piece(s) 10 Day(s) or more 10Brass (Brass)[Others] SiliconeRc3/810

1,866,611 VND

1 Piece(s) 10 Day(s) or more 10Brass (Brass)FKM (standard)Rc3/810

3,121,611 VND

1 Piece(s) 10 Day(s) or more 10Brass (Brass)EPDMRc1/210

7,185,421 VND

1 Piece(s) 10 Day(s) or more 10Brass (Brass)Kalrez®Rc1/210

3,073,801 VND

1 Piece(s) 10 Day(s) or more 10Brass (Brass)NBRRc1/210

3,121,611 VND

1 Piece(s) 10 Day(s) or more 10Brass (Brass)[Others] SiliconeRc1/210

3,002,088 VND

1 Piece(s) 10 Day(s) or more 10Brass (Brass)FKM (standard)Rc1/210

2,703,278 VND

1 Piece(s) 17 Day(s) or more 10SUS316EPDMRc1/413

4,775,023 VND

1 Piece(s) 10 Day(s) or more 10SUS316Kalrez®Rc1/413

2,663,436 VND

1 Piece(s) 10 Day(s) or more 10SUS316NBRRc1/413

2,703,278 VND

1 Piece(s) 10 Day(s) or more 10SUS316[Others] SiliconeRc1/413

2,652,536 VND

1 Piece(s) 4 Day(s) or more 10SUS316FKM (standard)Rc1/413

3,659,468 VND

1 Piece(s) 10 Day(s) or more 10SUS316EPDMRc3/813

7,723,278 VND

1 Piece(s) 10 Day(s) or more 10SUS316Kalrez®Rc3/813

3,611,658 VND

1 Piece(s) 10 Day(s) or more 10SUS316NBRRc3/813

3,659,468 VND

1 Piece(s) 10 Day(s) or more 10SUS316[Others] SiliconeRc3/813

3,568,886 VND

1 Piece(s) 4 Day(s) or more 10SUS316FKM (standard)Rc3/813

5,731,216 VND

1 Piece(s) 10 Day(s) or more 10SUS316EPDMRc1/213

9,795,025 VND

1 Piece(s) 10 Day(s) or more 10SUS316Kalrez®Rc1/213

5,683,406 VND

1 Piece(s) 10 Day(s) or more 10SUS316NBRRc1/213

5,731,216 VND

1 Piece(s) 10 Day(s) or more 10SUS316[Others] SiliconeRc1/213

5,611,691 VND

1 Piece(s) 10 Day(s) or more 10SUS316FKM (standard)Rc1/213

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Standard Main Body Shape Straight Input Side, Port Type P Female Thread
Output Side, Port Type A Female Thread Cracking Pressure(MPa) 0.007 Cracking pressure(MPa) 0.007