(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stainless Steel, 9 MPa, Screw-In, Trace Control Valve with Locknut

Stainless Steel, 9 MPa, Screw-In, Trace Control Valve with Locknut
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      12,107,831VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
• Compact to help facilitate plumbing work in tight spaces.
• This processing product reacts to oxygen.

Part Number
UE-19LB-R
UE-39LB-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMain Body Shape Length L
(mm)
MAX Cv value

12,107,831 VND

1 Piece(s) 13 Day(s) or more [Straight] Globe type480.22

13,614,628 VND

1 Piece(s) 13 Day(s) or more Angle Type240.25

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material SUSF316 Applicable Fluid Water / Air / Oil / Gas / Steam Supply Side, Connection Type Rc
Supply Side, Plumbing Thread Nominal 1/4B Control Side, Connection Type Rc Control Side, Plumbing Thread Nominal 1/4B
Handle Shape Round-shaped handle Body Lining No Operating Temperature Range(°C) -20::150
Operating Pressure Range(MPa) 0::9.0 Height H(mm) 84 Handle Dia. D(Ø) 48.0
Operation Method Manual Orifice Dia(φ mm) 3.0 Main Body Specifications With Lock Nut, For Fine Adjustment