(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (ICT) 3/3/2025. We apologize for the inconvenience.
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

24.8-MPa Needle Stop Valve, Welded-Socket, Outer Panel Screwed Type, Stainless Steel

24.8-MPa Needle Stop Valve, Welded-Socket, Outer Panel Screwed Type, Stainless Steel
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      8,902,101VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Bonnetless type. All valves are compact with water drain holes in the ergonomically shaped handles.

[Features]
· These products are compatible with products that are approved by the Japanese Ministry of Land, Infrastructure, Transport and Tourism.
· The sample tests liquids are nitrogen gas and helium.
· The liquid contacting parts are oil-free processed (first-grade oil-less / oxygen-free oil grease is applied only to stem screws and O rings).
· All valves are bonnetless and compact.
· Usable at -50°C liquid temperature. Please ensure the glands will not over cool by using heat insulation materials, etc.
· Change the gland packing and grease if the specific temperature range exceeds 150°C.
· The handle includes a drip hole and is ergonomically shaped.

Part Number
UH-51500HPA
UH-51500HPB
UH-51500HPC
UH-51500HPD
UH-51500HPE
UH-51500HPF
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngLength L
(mm)
Height H
(mm)
Handle Dia. D
(Ø)
Orifice Dia
(φ mm)
MAX Cv value Panel Opening Diameter
(φ)
Panel End Face, Connecting Pipe Center Distance
(mm)

8,902,101 VND

1 Piece(s) 13 Day(s) or more 6596.0585.00.2830.518.0

8,902,101 VND

1 Piece(s) 13 Day(s) or more 6596.0585.00.530.518.0

9,859,873 VND

1 Piece(s) 13 Day(s) or more 80113.0688.00.834.023.0

11,138,880 VND

1 Piece(s) 13 Day(s) or more 80113.0688.00.8834.023.0

15,027,866 VND

1 Piece(s) 13 Day(s) or more 90130.07810.01.642.028.0

19,476,720 VND

1 Piece(s) 13 Day(s) or more 100142.088.012.02.2444.533.0

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body Shape Globe type Material SUSF316 Applicable Fluid Water / Air / Oil / Gas / Chemical / Steam
Supply Side, Connection Type Weld-On Control Side, Connection Type Weld-On Handle Shape Round-shaped handle
Body Lining No Operating Temperature Range(°C) -50::150 Operating Pressure Range(MPa) 0::24.8
Operation Method Manual Main Body Specifications Outside Screw Type Nominal Diameter of Piping Thread 1B