(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Japanese Only
[Features]
· An assembly type simple darkroom.
· Uses a blackout curtain for a darkroom effect. The opening portion is double layered to prevent airflow within the room.
· There is a desktop type that turns each work space into a darkroom. Place on a surface plate, work desk, or other similar work space to turn the interior of it into a darkroom.
· Quotations are made separately for sizes other than those listed.
· Specify the necessary curtain width, depth, height, and entrance position, etc.
Part Number |
---|
BC-1512H |
BC-2015H |
BC-3020H |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Base Width (mm) | Base Depth (mm) |
---|---|---|---|---|---|---|
37,530,948 VND | 1 Piece(s) | 21 Day(s) or more | 1500 | 1200 | ||
44,709,048 VND | 1 Piece(s) | 21 Day(s) or more | 2000 | 1500 | ||
63,903,176 VND | 1 Piece(s) | 21 Day(s) or more | 3000 | 2000 |
Part Number |
---|
Loading...Tải…
Height(mm) | 2000 |