(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Ideal for cable protection and guidance when combining with 2 and 3 shafts.
· Can be used with the EZS/EZSII series mounting brackets.
Part Number |
---|
PACH65-11 |
PACH65-13 |
PACH65-14 |
PACH65-15 |
PACH65-17 |
PACH65-18 |
PACH65-20 |
PACH65-21 |
PACH65-22 |
PACH65-24 |
PACH65-25 |
PACH65-27 |
PACH65-28 |
PACH65-29 |
PACH65-31 |
PACH65-32 |
PACH65-34 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Stroke (mm) | Length L (mm) |
---|---|---|---|---|---|---|
2,772,172 VND | 1 Piece(s) | 13 Day(s) or more | 50–70 | 396 | ||
3,037,350 VND | 1 Piece(s) | 13 Day(s) or more | 80–120 | 468 | ||
3,166,988 VND | 1 Piece(s) | 13 Day(s) or more | 130~170 | 504 | ||
3,299,577 VND | 1 Piece(s) | 13 Day(s) or more | 180–220 | 540 | ||
3,564,755 VND | 1 Piece(s) | 13 Day(s) or more | 230~270 | 612 | ||
3,697,344 VND | 1 Piece(s) | 13 Day(s) or more | 280~320 | 648 | ||
3,958,588 VND | 1 Piece(s) | 13 Day(s) or more | 330~370 | 720 | ||
4,092,357 VND | 1 Piece(s) | 13 Day(s) or more | 380~420 | 756 | ||
4,223,962 VND | 1 Piece(s) | 13 Day(s) or more | 430~470 | 792 | ||
4,487,173 VND | 1 Piece(s) | 13 Day(s) or more | 480~520 | 864 | ||
4,617,795 VND | 1 Piece(s) | 13 Day(s) or more | 530~570 | 900 | ||
4,883,956 VND | 1 Piece(s) | 13 Day(s) or more | 580~620 | 972 | ||
5,016,545 VND | 1 Piece(s) | 13 Day(s) or more | 630~670 | 1008 | ||
5,145,200 VND | 1 Piece(s) | 13 Day(s) or more | 680~720 | 1044 | ||
5,410,378 VND | 1 Piece(s) | 13 Day(s) or more | 730~770 | 1116 | ||
5,604,344 VND | 1 Piece(s) | 13 Day(s) or more | 780~820 | 1152 | ||
5,804,407 VND | 1 Piece(s) | 13 Day(s) or more | 830~850 | 1224 |
Loading...Tải…
Applicable products | EZS/EZSII Series | Inside Dimension(mm) | 25X50 | Minimum bending radius R | 50 |