(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Ideal for plastic molds. The TR series achieves 50% deflection of the free length.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Free length (mm) | Coil I.D. ID (Ø) | O.D. (Ø) | Spring Constant (N/mm) | Max. Load (Secified Range) (N) |
---|---|---|---|---|---|---|---|---|---|---|
71,176 VND | 1 Piece(s) | 13 Day(s) | 10 | 20 | 9 | 14.5 | 10.9 | 107.01~150.00 | ||
73,170 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 25 | 9 | 14.5 | 8.72 | 107.01~150.00 | ||
78,746 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 30 | 9 | 14.5 | 7.27 | 107.01~150.00 | ||
80,738 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 35 | 9 | 14.5 | 6.23 | 107.01~150.00 | ||
86,348 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 40 | 9 | 14.5 | 5.45 | 107.01~150.00 | ||
86,316 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 45 | 9 | 14.5 | 4.84 | 107.01~150.00 | ||
91,895 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 50 | 9 | 14.5 | 4.36 | 107.01~150.00 | ||
97,471 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 55 | 9 | 14.5 | 3.96 | 107.01~150.00 | ||
101,455 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 60 | 9 | 14.5 | 3.63 | 107.01~150.00 | ||
107,033 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 65 | 9 | 14.5 | 3.35 | 107.01~150.00 | ||
110,620 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 70 | 9 | 14.5 | 3.11 | 107.01~150.00 | ||
114,603 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 75 | 9 | 14.5 | 2.91 | 107.01~150.00 | ||
118,188 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 80 | 9 | 14.5 | 2.73 | 107.01~150.00 | ||
127,751 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 90 | 9 | 14.5 | 2.42 | 107.01~150.00 | ||
135,321 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 100 | 9 | 14.5 | 2.18 | 107.01~150.00 | ||
148,468 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 125 | 9 | 14.5 | 1.74 | 107.01~150.00 | ||
78,746 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 25 | 11 | 17 | 14.82 | 150.01~230.00 | ||
80,738 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 30 | 11 | 17 | 12.35 | 150.01~230.00 | ||
82,728 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 35 | 11 | 17 | 10.58 | 150.01~230.00 | ||
86,316 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 40 | 11 | 17 | 9.26 | 150.01~230.00 | ||
88,308 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 45 | 11 | 17 | 8.23 | 150.01~230.00 | ||
93,885 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 50 | 11 | 17 | 7.41 | 150.01~230.00 | ||
97,471 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 55 | 11 | 17 | 6.74 | 150.01~230.00 | ||
103,080 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 60 | 11 | 17 | 6.17 | 150.01~230.00 | ||
107,033 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 65 | 11 | 17 | 5.7 | 150.01~230.00 | ||
110,620 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 70 | 11 | 17 | 5.29 | 150.01~230.00 | ||
114,603 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 75 | 11 | 17 | 4.94 | 150.01~230.00 | ||
118,188 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 80 | 11 | 17 | 4.63 | 150.01~230.00 | ||
127,751 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 90 | 11 | 17 | 4.12 | 150.01~230.00 | ||
138,938 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 100 | 11 | 17 | 3.7 | 150.01~230.00 | ||
148,468 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 125 | 11 | 17 | 2.96 | 150.01~230.00 | ||
161,616 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 150 | 11 | 17 | 2.47 | 150.01~230.00 | ||
93,885 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 30 | 13 | 21 | 13.8 | 150.01~230.00 | ||
95,878 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 35 | 13 | 21 | 11.83 | 150.01~230.00 | ||
99,463 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 40 | 13 | 21 | 10.35 | 150.01~230.00 | ||
103,448 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 45 | 13 | 21 | 9.2 | 150.01~230.00 | ||
108,656 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 50 | 13 | 21 | 8.28 | 150.01~230.00 | ||
107,033 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 55 | 13 | 21 | 7.53 | 150.01~230.00 | ||
109,026 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 60 | 13 | 21 | 6.9 | 150.01~230.00 | ||
112,610 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 65 | 13 | 21 | 6.37 | 150.01~230.00 | ||
114,603 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 70 | 13 | 21 | 5.91 | 150.01~230.00 | ||
116,596 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 75 | 13 | 21 | 5.52 | 150.01~230.00 | ||
121,806 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 80 | 13 | 21 | 5.18 | 150.01~230.00 | ||
125,758 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 90 | 13 | 21 | 4.6 | 150.01~230.00 | ||
133,360 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 100 | 13 | 21 | 4.14 | 150.01~230.00 | ||
142,891 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 125 | 13 | 21 | 3.31 | 150.01~230.00 | ||
154,046 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 150 | 13 | 21 | 2.76 | 150.01~230.00 | ||
101,455 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 30 | 16.5 | 26 | 26.87 | 230.01~580.00 | ||
107,033 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 35 | 16.5 | 26 | 23.03 | 230.01~580.00 | ||
110,620 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 40 | 16.5 | 26 | 20.16 | 230.01~580.00 | ||
116,596 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 45 | 16.5 | 26 | 17.92 | 230.01~580.00 | ||
122,173 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 50 | 16.5 | 26 | 16.12 | 230.01~580.00 | ||
124,166 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 55 | 16.5 | 26 | 14.66 | 230.01~580.00 | ||
125,758 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 60 | 16.5 | 26 | 13.44 | 230.01~580.00 | ||
129,743 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 65 | 16.5 | 26 | 12.4 | 230.01~580.00 | ||
133,328 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 70 | 16.5 | 26 | 11.52 | 230.01~580.00 | ||
137,313 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 75 | 16.5 | 26 | 10.75 | 230.01~580.00 | ||
140,898 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 80 | 16.5 | 26 | 10.08 | 230.01~580.00 | ||
146,476 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 90 | 16.5 | 26 | 8.96 | 230.01~580.00 | ||
156,038 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 100 | 16.5 | 26 | 8.06 | 230.01~580.00 |
Loading...Tải…
Material | Silicon Chrome Steel for Springs |