(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Bamboo Shoot Nipple (SS) 7006 (7006-25)

Bamboo Shoot Nipple (SS) 7006 (7006-25)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      77,128VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A parallel female pipe thread (30° inner seat) hose nipple with barbed insertion. Mainly used for band tightening.

 
Part Number
7006-25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSScrew T1 Size Nominal Diameter

208,206 VND

1 Piece(s) 11 Day(s) or more 10G 30° Female Sheet, 125

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Adapter Shape Volute Nipple Connection Type Female Thread × Barbed Nipple
Types of connection screw T1 PF30°FCS Material SS Surface Treatment Trivalent Chromate Plating
Connection Adapter SR-13,SR-14,SR-17,SR-33,SR-35