(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Screw-in Type Adapter NC (Reducing Male and Female Nipple)

Screw-in Type Adapter NC (Reducing Male and Female Nipple)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      81,720VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

NC fittings with male and female threads of different sizes. [Materials]SS (trivalent chromate plating)

 
Part Number
NC-3X6
NC-6X9
NC-9X12
NC-12X19
NC-19X25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSScrew T1 Size Screw T2 Size Nominal Diameter

102,440 VND

1 Piece(s) 6 Day(s) or more 101/81/43×6

81,720 VND

1 Piece(s) 6 Day(s) or more 101/43/86×9

94,470 VND

1 Piece(s) 6 Day(s) or more 103/81/29×12

132,320 VND

1 Piece(s) 6 Day(s) or more 101/23/412×19

248,048 VND

1 Piece(s) 11 Day(s) or more 103/4119×25

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Adapter Shape Nipple Connection Type Male thread× Female thread
Types of connection screw T1 R Types of connection screw T2 Rc Material SS
Surface Treatment Trivalent Chromate Plating