(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Screw-in Type Adapter NA (Nipple) (NA-9)

Screw-in Type Adapter NA (Nipple) (NA-9)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Screw-in Type Adapter NA (Nipple)
  • Screw-in Type Adapter NA (Nipple)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      50,833VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Fittings for tapered pipe male thread on both ends. [Materials]SS with surface treatment options: Trivalent chromate plating

Part Number
NA-9
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSScrew T1 Size Screw T2 Size Nominal Diameter

68,221 VND

1 Piece(s) 6 Day(s) or more 103/83/89

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Adapter Shape Nipple Connection Type Male thread × Male thread
Types of connection screw T1 R Types of connection screw T2 R Material SS
Surface Treatment Trivalent Chromate Plating

Please check the type/dimensions/specifications of the part NA-9 in the Screw-in Type Adapter NA (Nipple) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NA-9 trong chuỗi Screw-in Type Adapter NA (Nipple).

Products like this...

Part Number
NA-12
NA-19
NA-25
NA-3
NA-32
NA-38
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSScrew T1 Size Screw T2 Size Nominal Diameter

89,690 VND

1 Piece(s) 6 Day(s) or more 101/21/212

133,515 VND

1 Piece(s) 6 Day(s) or more 103/43/419

150,835 VND

1 Piece(s) 11 Day(s) or more 101125

50,833 VND

1 Piece(s) 11 Day(s) or more 101/81/83

435,301 VND

1 Piece(s) 8 Day(s) or more 101 1/41 1/432

638,147 VND

1 Piece(s) 8 Day(s) or more 101 1/21 1/238