(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Simple structure, compact, direct operated, low capacity solenoid valve, with the model and orifice structure designed for different applications.
[Features]
· DS-10 10H, 12 types of this solenoid valve have a stainless steel body.
· Note that the applicable pressure and flow rate is different for this series than general solenoid valves.
· As it is made of stainless steel, it is optimal for various applications and clean media.
· Compact and lightweight.
· Simple mechanism and maintenance ease.
· Ample variations are available.
Part Number |
---|
DS13-DH2-8A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Plumbing Thread Nominal | Rated Voltage | Orifice Dia (mm) | Maximum Applicable Pressure (MPa) | Applicable Pressure (MPa) |
---|---|---|---|---|---|---|---|---|---|
5,197,341 VND | 1 Piece(s) | 15 Day(s) or more | 1/4B(8A) | AC200V 50/60Hz | 5.5 | 0.4 | 0.4 or Less |
Loading...Tải…
Type | Electromagnetic | Applicable Fluid | Air / Water / Oil | Operating Environment | Standard / Dust Proofing |
---|---|---|---|---|---|
Switching Type | Normally Close | End Connection | JIS Rc Thread | Driving Type | Linear Motion Type |
Fluid temperature(°C) | 5::80 | Insulation type | H | Body Material | SCS13 |
Please check the type/dimensions/specifications of the part DS13-DH2-8A in the DS-13/13H Type Solenoid Valve series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần DS13-DH2-8A trong chuỗi DS-13/13H Type Solenoid Valve.
Part Number |
---|
DS13-DH1-8A |
DS13-DH2-10A |
DS13-DH2-15A |
DS13-DL1-10A |
DS13-DL1-15A |
DS13-DL1-20A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Plumbing Thread Nominal | Rated Voltage | Orifice Dia (mm) | Maximum Applicable Pressure (MPa) | Applicable Pressure (MPa) |
---|---|---|---|---|---|---|---|---|---|
5,197,341 VND | 1 Piece(s) | 15 Day(s) or more | 1/4B(8A) | AC100V 50/60Hz | 5.5 | 0.4 | 0.4 or Less | ||
5,197,341 VND | 1 Piece(s) | 15 Day(s) or more | 3/8B(10A) | AC200V 50/60Hz | 5.5 | 0.4 | 0.4 or Less | ||
5,372,645 VND | 1 Piece(s) | 15 Day(s) or more | 1/2B(15A) | AC200V 50/60Hz | 5.5 | 0.4 | 0.4 or Less | ||
5,197,341 VND | 1 Piece(s) | 15 Day(s) or more | 3/8B(10A) | AC100V 50/60Hz | 10 | 0.1 | 0.1 or Less | ||
5,372,645 VND | 1 Piece(s) | 15 Day(s) or more | 1/2B(15A) | AC100V 50/60Hz | 10 | 0.1 | 0.1 or Less | ||
5,627,626 VND | 1 Piece(s) | 15 Day(s) or more | 3/4B(20A) | AC100V 50/60Hz | 10 | 0.1 | 0.1 or Less |