(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
DS-10/10H Type Solenoid Valve

DS-10/10H Type Solenoid Valve
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,838,738VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Simple structure, compact, direct operated, low capacity solenoid valve, with the model and orifice structure designed for different applications.

 
Part Number
DS10-JH1-10A
DS10-JH1-15A
DS10-JH1-20A
DS10-JH2-10A
DS10-JH2-15A
DS10-JH2-20A
DS10-JL1-10A
DS10-JL1-15A
DS10-JL1-20A
DS10-JL2-10A
DS10-JL2-20A
DS10-JM1-10A
DS10-JM1-15A
DS10-JM1-20A
DS10-JM2-10A
DS10-JM2-15A
DS10-JM2-20A
DS10-JS1-10A
DS10-JS1-15A
DS10-JS1-20A
DS10-JS2-10A
DS10-JS2-15A
DS10-JS2-20A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngPlumbing Thread Nominal Rated Voltage Orifice Dia
(mm)
Maximum Applicable Pressure
(MPa)
Applicable Pressure
(MPa)

2,838,738 VND

1 Piece(s) 10 Day(s) or more 3/8B(10A)AC100V 50/60Hz5.50.40.4 or Less

2,870,611 VND

1 Piece(s) 10 Day(s) or more 1/2B(15A)AC100V 50/60Hz5.50.40.4 or Less

2,966,230 VND

1 Piece(s) 10 Day(s) or more 3/4B(20A)AC100V 50/60Hz5.50.40.4 or Less

2,838,738 VND

1 Piece(s) 10 Day(s) or more 3/8B(10A)AC200V 50/60Hz5.50.40.4 or Less

2,870,611 VND

1 Piece(s) 10 Day(s) or more 1/2B(15A)AC200V 50/60Hz5.50.40.4 or Less

2,966,230 VND

1 Piece(s) 10 Day(s) or more 3/4B(20A)AC200V 50/60Hz5.50.40.4 or Less

2,838,738 VND

1 Piece(s) 10 Day(s) or more 3/8B(10A)AC100V 50/60Hz100.10.1 or Less

2,870,611 VND

1 Piece(s) 10 Day(s) or more 1/2B(15A)AC100V 50/60Hz100.10.1 or Less

2,966,230 VND

1 Piece(s) 10 Day(s) or more 3/4B(20A)AC100V 50/60Hz100.10.1 or Less

2,838,738 VND

1 Piece(s) 10 Day(s) or more 3/8B(10A)AC200V 50/60Hz100.10.1 or Less

2,966,230 VND

1 Piece(s) 10 Day(s) or more 3/4B(20A)AC200V 50/60Hz100.10.1 or Less

2,838,738 VND

1 Piece(s) 10 Day(s) or more 3/8B(10A)AC100V 50/60Hz70.250.25 or Less

2,870,611 VND

1 Piece(s) 10 Day(s) or more 1/2B(15A)AC100V 50/60Hz70.250.25 or Less

2,966,230 VND

1 Piece(s) 10 Day(s) or more 3/4B(20A)AC100V 50/60Hz70.250.25 or Less

2,838,738 VND

1 Piece(s) 10 Day(s) or more 3/8B(10A)AC200V 50/60Hz70.250.25 or Less

2,870,611 VND

1 Piece(s) 10 Day(s) or more 1/2B(15A)AC200V 50/60Hz70.250.25 or Less

2,966,230 VND

1 Piece(s) 10 Day(s) or more 3/4B(20A)AC200V 50/60Hz70.250.25 or Less

2,838,738 VND

1 Piece(s) 10 Day(s) or more 3/8B(10A)AC100V 50/60Hz40.80.8 or Less

2,870,611 VND

1 Piece(s) 10 Day(s) or more 1/2B(15A)AC100V 50/60Hz40.80.8 or Less

2,966,230 VND

1 Piece(s) 10 Day(s) or more 3/4B(20A)AC100V 50/60Hz40.80.8 or Less

2,838,738 VND

1 Piece(s) 10 Day(s) or more 3/8B(10A)AC200V 50/60Hz40.80.8 or Less

2,870,611 VND

1 Piece(s) 10 Day(s) or more 1/2B(15A)AC200V 50/60Hz40.80.8 or Less

2,966,230 VND

1 Piece(s) 10 Day(s) or more 3/4B(20A)AC200V 50/60Hz40.80.8 or Less

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Electromagnetic Applicable Fluid Air / Water / Oil Operating Environment Standard / Dust Proofing
Switching Type Normally Close End Connection JIS Rc Thread Driving Type Linear Motion Type
Fluid temperature(°C) 5::80 Insulation type B Body Material CAC406