(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Junron Handy-Touch Fitting, Elbow

Junron Handy-Touch Fitting, Elbow
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      79,737VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Polyurethane tube can be used by merely inserting fitting into the bamboo shoot part.dedicated fitting be used. Small, lightweight, and does not take up piping space. Rust-free because nickel plating has been applied.

Part Number
BL-4X2.5-M5-BSN
BL-4X2.5-PT1/8-BSN
BL-6X4-M5-BSN
BL-6X4-PT1/4-BSN
BL-6X4-PT1/8-BSN
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngScrew Types Nominal of Thread Tube Outer Dia.
(Ø)
Tube Inner Dia.
(Ø)
Effective Sectional Area
(㎜2)

79,737 VND

1 Piece(s) 12 Day(s) or more MM542.51.1

79,737 VND

1 Piece(s) 10 Day(s) or more R1/842.51.2

79,737 VND

1 Piece(s) 6 Day(s) or more MM5643.3

88,735 VND

1 Piece(s) 6 Day(s) or more R1/4644.0

79,737 VND

1 Piece(s) 6 Day(s) or more R1/8644.2

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connection Types Screw⇔Tube Connection Screw <=> Tube Connection Shape Elbow Material Brass
Surface Treatment Nickel Plating