(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
NIFLATCH (Type 2) Pin【1-100 Pieces Per Package】

NIFLATCH (Type 2) Pin
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      6,125VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Extremely simple to remove. However, there is no wobble while in a mounted state, making it an optimal solution for securing panels that will be removed repeatedly. *Grommet sold separately

Part Number
2008-BLACK
2009-BLACK
2010-BLACK
2011-BLACK
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngRoHSPlate Thickness
(mm)
Sales Unit

6,671 VND

1 Piece(s) 6 Day(s) or more 101.9-4.2Low Quantity (can be purchased from one)

6,671 VND

1 Piece(s) 6 Day(s) or more 103.0-5.2Low Quantity (can be purchased from one)

6,125 VND

1 Piece(s) 6 Day(s) or more 104.6-6.9Low Quantity (can be purchased from one)

370,940 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) or more 105.8-8.1Box/package

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material POM Material Resin Mounting Object Shape φ7.6
Application For Panel Color Black