(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Auxiliary Equipment Shock Absorber ACA, ACJ Series Retaining Nut

Auxiliary Equipment Shock Absorber ACA, ACJ Series Retaining Nut
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      27,085VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Auxiliary equipment shock absorber ACA, ACJ series retaining nut made by Air Tack that gains high reputation overseas for its low cost and high quality Shock absorber ACA, ACJ series retaining nut.

 
Part Number
F-ACA08LM
F-ACA10-LM
F-ACA12-LM
F-ACA14-LM
F-ACA20-LM
F-ACA25-LM
F-ACA27-LM
F-ACA33-LM
F-ACA36-LM
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngFemale Thread Standards

65,150 VND

1 Piece(s) 7 Day(s) or more M8

40,366 VND

1 Piece(s) 4 Day(s) or more M10

42,755 VND

1 Piece(s) 12 Day(s) or more M12

44,040 VND

1 Piece(s) 12 Day(s) or more M14

27,085 VND

1 Piece(s) 12 Day(s) or more M20

93,241 VND

1 Piece(s) 12 Day(s) or more M25

92,951 VND

1 Piece(s) 5 Day(s) or more -

140,203 VND

1 Piece(s) 12 Day(s) or more M33

192,046 VND

1 Piece(s) 12 Day(s) or more M36

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body, Related Components Related Components Related components details Locking Nut