(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stainless Steel Duct Fitting, Nipple

Stainless Steel Duct Fitting, Nipple
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      392,340VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Fitting made of SUS304 2B conforming to JIS G 4305. [Please confirm the precautions in the catalog for safety]

[Features]
· Fittings of SUS3042B material according to JISG4305

Part Number
SU-U-N-100
SU-U-N-125
SU-U-N-150
SU-U-N-175
SU-U-N-200
SU-U-N-225
SU-U-N-250
SU-U-N-275
SU-U-N-300
SU-U-N-325
SU-U-N-350
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Dia. The length S of Plug The Diameter D' of Plug Section

392,340 VND

1 Piece(s) 4 Day(s) or more 1006098

473,403 VND

1 Piece(s) 4 Day(s) or more 12560123

617,401 VND

1 Piece(s) 4 Day(s) or more 15080148

634,486 VND

1 Piece(s) 7 Day(s) or more 17580173

710,171 VND

1 Piece(s) 4 Day(s) or more 20080198

736,050 VND

1 Piece(s) 7 Day(s) or more 22580223

786,776 VND

1 Piece(s) 4 Day(s) or more 25080248

833,625 VND

1 Piece(s) 7 Day(s) or more 27580273

913,293 VND

1 Piece(s) 4 Day(s) or more 30080298

1,384,121 VND

1 Piece(s) 7 Day(s) or more 325100323

1,463,353 VND

1 Piece(s) 7 Day(s) or more 350100348

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Fitting Fitting Type Nipple Material SUS304
Gaskets None