(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Optimal for inspection, welding, assembly, and machining jigs.
Part Number |
---|
TDV150F |
TDV250F |
TDV250FL |
TDV350F |
TDV450F |
TDV450FL |
TDV550F |
TDV650F |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Maximum Bearing Power (N) | Clamp Screw | Clamp Screw Size | Arm Height H (mm) | Arm Length L (mm) | Tightening Force (Range Selectable) (N) | Tip Screw Position Adjustment |
---|---|---|---|---|---|---|---|---|---|---|---|---|
209,386 VND | 1 Piece(s) | 6 Day(s) or more | - | 500 | Adjustable | M4 | 27 | 26 | 500~1049 | Slide Adjustment | ||
249,265 VND | 1 Piece(s) | 6 Day(s) or more | - | 910 | fixation | M6 | 32.5 | 33 | 500~1049 | Not Adjustable (Fixed) | ||
298,168 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 910 | Adjustable | M6 | 32.5 | 58 | 500~1049 | Slide Adjustment | ||
369,030 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 2270 | fixation | M8 | 47.7 | 57.2 | 2260~ | Not Adjustable (Fixed) | ||
335,096 VND | 1 Piece(s) | 6 Day(s) or more | - | 2270 | Adjustable | M8 | 47.8 | 71.4 | 2260~ | Slide Adjustment | ||
439,646 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 2270 | Adjustable | M8 | 47.8 | 114 | 2260~ | Slide Adjustment | ||
523,106 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 3400 | fixation | M10 | 63 | 91 | 2260~ | Not Adjustable (Fixed) | ||
456,005 VND | 1 Piece(s) | 10 Day(s) | - | 3400 | Adjustable | M10 | 63 | 91.8 | 2260~ | Slide Adjustment |
Loading...Tải…
Attaching Method | Flange Base | Body Material | Steel | Clamp Screw Material | Iron + Rubber Pad |
---|---|---|---|---|---|
Product Category | Main Body | Tip Screw Type | Bolt with Rubber | Handle-shaped | Standard |