(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Roller Tightening Handle FA-840

Roller Tightening Handle FA-840
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      425,984VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Close even a large door securely.
· The mounting position of the plates (FA-840S-1) can be fine-tuned.
· The opening operation is smooth with a built-in spring in the handle.
· For right or left (they both open to the left in this figure).
· The plate is a left-and-right type

 
Part Number
FA-840-R
FA-840S-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngTypes Selfishly Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Product Code

4,067,926 VND

1 Piece(s) 6 Day(s) or more Main BodyFor Right Side2209015660095

425,984 VND

1 Piece(s) Same day Digging strike plateLeft and Right Combination115503260098

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Application Large sealing door of an anti-noise door, etc. Material Zinc Alloy Finish Satin Nickel Chrome Plating