(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Plastic Cover for A-464 - A-464-PC

Plastic Cover for A-464 - A-464-PC
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      216,213VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Compatible with A-464 series.
· Install on 464 series to improve corrosion resistance and dust prevention (IP × 3)

 
Part Number
A-464-PC-1
A-464-PC-2
A-464-PC-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngTypes Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Product Code

238,130 VND

1 Piece(s) 10 Day(s) or more Cover (For A-464-1)1895016.503567

222,191 VND

1 Piece(s) 10 Day(s) or more Cover (For A-464-2)1684416.503959

216,213 VND

1 Piece(s) 10 Day(s) or more Cover (For A-464-3)135442304220

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material AES Resin Finish Grain Machining Color Ivory