(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Rubber Hinge B-869

Rubber Hinge B-869
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,581,836VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The length of the hinge can be arbitrarily cut.
· Uses rust resistant paintite steel plate.
· Can be installed in spaces where the back hinge can not be used.
· Endurance count of more than 50,000 times

Made From Rust-Resistant Paintite Steel Plate

B-869 external appearance

B-869 external appearance

B-869 dimensional drawing

B-869 dimensional drawing

Application example (ideal for vehicle covers)

Application example (ideal for vehicle covers)

Application example (hinge can be cut as desired)

Application example (hinge can be cut as desired)

Part Number
B-869
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

1,581,836 VND

1 Piece(s) 6 Day(s) or more

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Length L(mm) 1000 Width W(mm) 21 Material Cold rolled steel plate (SPCC)
Main Body Type Special Type Mounting Hole No Product Code 11329

Please check the type/dimensions/specifications of the part B-869 in the Rubber Hinge B-869 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần B-869 trong chuỗi Rubber Hinge B-869.