(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stepper Motor, RKII Series Cable

Stepper Motor, RKII Series Cable
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      911,446VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The RKII series comes with cables attached (1 m, 2 m, 3 m) for connecting the motor and driver, also available without attached cables. Please select the connection cable set or relay cable set if the motor and driver are separated ≥ 3 m. Please use the movable connection cable set or the movable relay cable set for bending cables.

 
Part Number
CC010VPF
CC010VPFB
CC010VPFBT
CC010VPFE
CC010VPFET
CC010VPR
CC010VPRB
CC010VPRBT
CC010VPRE
CC010VPRET
CC020VPF
CC020VPFB
CC020VPFBT
CC020VPFE
CC020VPFET
CC020VPR
CC020VPRB
CC020VPRBT
CC020VPRE
CC020VPRET
CC030VPF
CC030VPFB
CC030VPFBT
CC030VPFE
CC030VPFET
CC030VPR
CC030VPRB
CC030VPRBT
CC030VPRE
CC030VPRET
CC050VPF
CC050VPFB
CC050VPFBT
CC050VPFE
CC050VPFET
CC050VPR
CC050VPRB
CC050VPRBT
CC050VPRE
CC050VPRET
CC070VPF
CC070VPFB
CC070VPFBT
CC070VPFE
CC070VPFET
CC070VPR
CC070VPRB
CC070VPRBT
CC070VPRE
CC070VPRET
CC100VPF
CC100VPFB
CC100VPFBT
CC100VPFE
CC100VPFET
CC100VPR
CC100VPRB
CC100VPRBT
CC100VPRE
CC100VPRET
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCable Length
(m)
Electromagnetic Brake Cable Type

911,446 VND

1 Piece(s) 14 Day(s) 1NAConnection/relay

1,312,843 VND

1 Piece(s) 14 Day(s) 1AvailableConnection

1,376,590 VND

1 Piece(s) 14 Day(s) 1AvailableConnection cable set, for AZ Series AC input (with electromagnetic brake)

1,966,240 VND

1 Piece(s) 14 Day(s) 1NA-

1,966,240 VND

1 Piece(s) 14 Day(s) 1NAConnection cable set, for AZ Series AC input

1,154,476 VND

1 Piece(s) 14 Day(s) 1NAMovable connection/mobile relay

1,950,303 VND

1 Piece(s) 14 Day(s) 1AvailableConnection cable, vertical direction

2,014,050 VND

1 Piece(s) 14 Day(s) 1Available-

2,308,875 VND

1 Piece(s) 14 Day(s) 1NAConnection cable, for 2-phase PKP motors/CVD drivers

2,308,875 VND

1 Piece(s) 14 Day(s) 1NAConnection cable, vertical direction

969,434 VND

1 Piece(s) 14 Day(s) 2NAConnection cable, vertical direction

1,503,081 VND

1 Piece(s) 14 Day(s) 2AvailableConnection cable, for 2-phase PKP motors/CVD drivers

1,566,828 VND

1 Piece(s) 14 Day(s) 2AvailableRelay

2,231,180 VND

1 Piece(s) 14 Day(s) 2NAConnection cable (with metal connectors), opposite output shaft direction

2,231,180 VND

1 Piece(s) 14 Day(s) 2NAConnection cable, for AZ Series DC input

1,344,715 VND

1 Piece(s) 14 Day(s) 2NAConnection cable, for AZ Series DC input

2,272,018 VND

1 Piece(s) 14 Day(s) 2AvailableMovable connection

2,335,765 VND

1 Piece(s) 14 Day(s) 2AvailableMovable relay

2,721,226 VND

1 Piece(s) 14 Day(s) 2NAConnection cable (with metal connectors), toward output shaft direction

2,721,226 VND

1 Piece(s) 14 Day(s) 2NAMovable relay

1,160,448 VND

1 Piece(s) 14 Day(s) 3NAConnection/relay

1,693,321 VND

1 Piece(s) 14 Day(s) 3Available-

1,761,051 VND

1 Piece(s) 14 Day(s) 3Available-

2,531,973 VND

1 Piece(s) 14 Day(s) 3NAConnection

2,531,973 VND

1 Piece(s) 14 Day(s) 3NARelay

1,487,146 VND

1 Piece(s) 14 Day(s) 3NAMovable connection/mobile relay

2,552,895 VND

1 Piece(s) 14 Day(s) 3AvailableConnection cable, for 2-phase PKP motors/CVD drivers

2,620,623 VND

1 Piece(s) 14 Day(s) 3AvailableConnection cable set, flexible type, for AZ Series AC input

3,053,895 VND

1 Piece(s) 14 Day(s) 3NAConnection cable set, for AZ Series DC input (with electromagnetic brake)

3,053,895 VND

1 Piece(s) 14 Day(s) 3NAMovable relay

1,398,496 VND

1 Piece(s) 14 Day(s) 5NAConnection cable, standard type

2,073,800 VND

1 Piece(s) 14 Day(s) 5AvailableConnection cable (with metal connectors), toward output shaft direction

2,141,530 VND

1 Piece(s) 14 Day(s) 5AvailableConnection cable, for 5-phase PKP motors/CVD drivers

3,043,928 VND

1 Piece(s) 14 Day(s) 5NAConnection

3,043,928 VND

1 Piece(s) 14 Day(s) 5NAConnection cable set, for AZ Series AC input

1,803,878 VND

1 Piece(s) 14 Day(s) 5NAConnection cable, for 2-phase PKP motors/CVD drivers

3,143,530 VND

1 Piece(s) 14 Day(s) 5AvailableConnection cable, flexible type, for AZ Series DC input

3,207,276 VND

1 Piece(s) 14 Day(s) 5AvailableConnection cable (with connectors), opposite output shaft direction

3,761,278 VND

1 Piece(s) 14 Day(s) 5NAConnection cable (with metal connectors), toward output shaft direction

3,761,278 VND

1 Piece(s) 14 Day(s) 5NAMovable relay

1,846,705 VND

1 Piece(s) 14 Day(s) 7NAConnection/relay

2,653,483 VND

1 Piece(s) 14 Day(s) 7Available-

2,717,230 VND

1 Piece(s) 14 Day(s) 7AvailableRelay

3,762,056 VND

1 Piece(s) 14 Day(s) 7NAConnection cable set, for AZ Series AC input

3,762,056 VND

1 Piece(s) 14 Day(s) 7NA-

2,368,625 VND

1 Piece(s) 14 Day(s) 7NAMovable connection/mobile relay

3,869,474 VND

1 Piece(s) 14 Day(s) 7AvailableConnection cable, for 5-phase PKP motors/CVD drivers

3,932,227 VND

1 Piece(s) 14 Day(s) 7AvailableMovable relay

4,788,744 VND

1 Piece(s) 14 Day(s) 7NAConnection cable (with metal connectors), toward output shaft direction

4,788,744 VND

1 Piece(s) 14 Day(s) 7NAConnection cable set, flexible type, for AZ Series AC input (with electromagnetic brake)

2,490,135 VND

1 Piece(s) 19 Day(s) 10NAConnection cable (with connectors), opposite output shaft direction

3,503,088 VND

1 Piece(s) 19 Day(s) 10AvailableConnection cable (with metal connectors), toward output shaft direction

3,566,833 VND

1 Piece(s) 19 Day(s) 10AvailableConnection cable (with connectors), opposite output shaft direction

4,734,843 VND

1 Piece(s) 19 Day(s) 10NAConnection cable, for 5-phase PKP motors/CVD drivers

4,734,843 VND

1 Piece(s) 19 Day(s) 10NAConnection cable, for 5-phase PKP motors/CVD drivers

3,207,276 VND

1 Piece(s) 19 Day(s) 10NA-

5,089,332 VND

1 Piece(s) 19 Day(s) 10AvailableMovable connection

5,156,216 VND

1 Piece(s) 19 Day(s) 10AvailableMovable relay

6,277,911 VND

1 Piece(s) 19 Day(s) 10NAMovable connection

6,277,911 VND

1 Piece(s) 19 Day(s) 10NAConnection cable, for 2-phase PKP motors/CVD drivers

Loading...Tải…

Basic InformationThông tin cơ bản

Cable characteristic Standard Applicable Motor RKII