(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Silencer MS-2/MS-4 Series

Silencer MS-2/MS-4 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,272,648VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Simply mount to the tips of pipes to reduce noise levels. A simple, fail-safe construction.

Part Number
MS-2-15A
MS-2-20A
MS-2-25A
MS-2-32A
MS-2-40A
MS-2-50A
MS-4-13-15A
MS-4-13-20A
MS-4-13-25A
MS-4-13-32A
MS-4-13-40A
MS-4-13-50A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNaming B (Naming A) Material

1,272,648 VND

1 Piece(s) 11 Day(s) or more 1/2B(15A)Bronze

1,668,861 VND

1 Piece(s) 6 Day(s) or more 3/4B(20A)Bronze

2,953,141 VND

1 Piece(s) 8 Day(s) or more 1B(25A)Bronze

5,605,500 VND

1 Piece(s) 11 Day(s) or more 1 1/4B(32A)Bronze

8,258,929 VND

1 Piece(s) 11 Day(s) or more 1 1/2B(40A)Bronze

12,015,633 VND

1 Piece(s) 11 Day(s) or more 2B(50A)Bronze

6,361,750 VND

1 Piece(s) 11 Day(s) or more 1/2B(15A)Stainless Cast Steel

6,580,750 VND

1 Piece(s) 11 Day(s) or more 3/4B(20A)Stainless Cast Steel

8,691,000 VND

1 Piece(s) 11 Day(s) or more 1B(25A)Stainless Cast Steel

14,374,750 VND

1 Piece(s) 11 Day(s) or more 1 1/4B(32A)Stainless Cast Steel

15,045,062 VND

1 Piece(s) 11 Day(s) or more 1 1/2B(40A)Stainless Cast Steel

19,277,500 VND

1 Piece(s) 11 Day(s) or more 2B(50A)Stainless Cast Steel

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Applicable Pressure(MPa) 0.1~0.7 Pronunciation Boundary Temperature(℃) 90