(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Paint Pressure Reducing Valve

Paint Pressure Reducing Valve
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      10,243,381VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·This is a pressure reducing valve for standard paint. ·It has a pressure gauge.

 
Part Number
FR-4A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

10,243,381 VND

1 Piece(s) 28 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Regulator, Pressure Boosting Valve Regulator Regulator Type Standard Applicable Fluid Air
Shape Standard Pressure Gauge With Pressure Gauge Paint Pressure Adjustment Range(MPa) 0~0.35
Specifications No Utilization Flow(L/min) 2.0