(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Gate Valve, JIS 10K Type Cast Iron F Type "External Thread" (JIS B 2031)

Gate Valve, JIS 10K Type Cast Iron F Type "External Thread" (JIS B 2031)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,817,108VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

F type gate valve whose main body material is FC200 cast iron. [Fluids Used] Water/oil/steam

 
Part Number
J10-FSRF-40A
J10-FSRF-50A
J10-FSRF-65A
J10-FSRF-80A
J10-FSRF-100A
J10-FSRF-125A
J10-FSRF-150A
J10-FSRF-200A
J10-FSRF-CN-50A
J10-FSRF-CN-65A
J10-FSRF-CN-80A
J10-FSRF-CN-100A
J10-FSRF-S-80A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplicable Fluid Supply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) Control Side Nominal The Pipe Flange B name(A name) Working Temperature Range
(℃)
L
(mm)
H
(mm)
D1
(φ)
Specifications Flange D
(mm)
Details of Maximum Allowable Pressure (Steady flow which is 120℃ or less)
(MPa)
Details of Maximum Allowable Pressure (Saturated Vapor)
(MPa)
Details of Maximum Allowable Pressure (Oil and pulsating flow which are 120℃ or less)
(MPa)
Details of Maximum Allowable Pressure (Pulsating Water Flow at 0 to 60°C) Details of Maximum Allowable Pressure (Steady flow of 0℃~60℃)

4,817,108 VND

1 Piece(s) 8 Day(s) or more Water / Oil / Saturated Steam1 1/2B(40A)1 1/2B(40A)~120165306160Trim BC1401.40.71.0--

5,390,823 VND

1 Piece(s) 8 Day(s) or more Water / Oil / Saturated Steam2B(50A)2B(50A)~120180343180Trim BC1551.40.71.0--

6,231,076 VND

1 Piece(s) 8 Day(s) or more Water / Oil / Saturated Steam2 1/2B(65A)2 1/2B(65A)~120190389180Trim BC1751.40.71.0--

7,749,426 VND

1 Piece(s) 8 Day(s) or more Water / Oil / Saturated Steam3B(80A)3B(80A)~120200462200Trim BC1851.40.71.0--

11,036,731 VND

1 Piece(s) 7 Day(s) or more Water / Oil / Saturated Steam4B(100A)4B(100A)~120230547250Trim BC2101.40.71.0--

15,143,966 VND

1 Piece(s) 8 Day(s) or more Water / Oil / Saturated Steam5B(125A)5B(125A)~120250648280Trim BC2501.40.71.0--

20,163,968 VND

1 Piece(s) 8 Day(s) or more Water / Oil / Saturated Steam6B(150A)6B(150A)~120270759300Trim BC2801.40.71.0--

32,929,115 VND

1 Piece(s) 8 Day(s) or more Water / Oil / Saturated Steam8B(200A)8B(200A)~120290956360Trim BC3301.40.71.0--

12,031,568 VND

1 Piece(s) 7 Day(s) or more Water / Oil2B(50A)2B(50A)~60180343180Nylon Lining155---1.01.4

12,347,110 VND

1 Piece(s) 7 Day(s) or more Water / Oil2 1/2B(65A)2 1/2B(65A)~60190389180Nylon Lining175---1.01.4

14,154,310 VND

1 Piece(s) 8 Day(s) or more Water / Oil3B(80A)3B(80A)~60200462200Nylon Lining185---1.01.4

21,741,685 VND

1 Piece(s) 8 Day(s) or more Water / Oil4B(100A)4B(100A)~60230547250Nylon Lining210---1.01.4

10,444,291 VND

1 Piece(s) 19 Day(s) or more Water / Oil / Saturated Steam3B(80A)3B(80A)~120200462200Trim CR131851.40.71.0--

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body Shape Straight Body Material FC200 Nominal Pressure 10K
Gate Valve Type Outside Screw Type Supply Side, Connection Type Pipe flange Control Side, Connection Type Pipe flange
Handle Shape Round-shaped handle Body Lining No Operation Method Manual