(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Japanese Only
*Sold as a roller unit.
[Features]
· A versatile standard type suitable for transporting products with soft bases, such as cardboard cases
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Width W (mm) | Allowable Loading Mass (N) |
---|---|---|---|---|---|---|---|
371,766 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 100 | 1176 | ||
391,288 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 150 | 1176 | ||
402,046 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 200 | 1176 | ||
377,381 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 250 | 1176 | ||
436,310 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 300 | 1176 | ||
420,496 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 350 | 1176 | ||
493,140 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 400 | 980 | ||
459,625 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 450 | 980 | ||
488,105 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 500 | 784 | ||
502,630 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 550 | 784 | ||
515,991 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 600 | 686 | ||
554,508 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 650 | 686 | ||
552,646 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 700 | 637 | ||
597,513 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 750 | 637 | ||
580,535 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 800 | 588 |
Part Number |
---|
Loading...Tải…
Long Roller Type | Straight | Type | Long Roller | Outer Dia. D(Ø) | 38 |
---|---|---|---|---|---|
Roller Material | Steel | Shaft Type | Shaft | Surface Treatment | Bright Chromate Plating |
Properties | Standard | Lining | No | Thickness t(mm) | 1.2 |