(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Cable OP series, Extension Robot Cable

Cable OP series, Extension Robot Cable
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      796,714VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]Extension robot cable for cable OP series.

 
Part Number
OP-RCB1-2
OP-RCB1-3
OP-RCB1-5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSCable Length
(m)
Cable Length
(m)

796,714 VND

1 Piece(s) 9 Day(s) or more 1022

989,106 VND

1 Piece(s) 9 Day(s) or more 1033

1,374,086 VND

1 Piece(s) 9 Day(s) or more 1055

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Extension Robot Cable Branch Type No Branch Features 1ch
Type Robot Cable