(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A fully-conical nozzle with a circular spray pattern and uniform flow distribution. A completely new concept for atomizing liquids through collision inflow without using a whirler. The passage aperture for allowing foreign objects to pass through is especially large.
[Features]
· A fully-conical nozzle with a circular spray pattern and uniform flow distribution.
· A completely new concept for atomizing liquids through collision inflow without using a whirler.
· Does not feature an integrated whirler. The flow inlet and spray outlet are both via a single hole, and the passage aperture for allowing foreign objects to pass through is especially large.
· Sprays perpendicularly to the direction of the inflow.
· A polyphenylene sulfide resin (PPS) injection molded product with excellent chemical and heat resistance is available for liquid chemical sprays, such as for hydrochloric acid, etc.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Material | Classification by Spray Angle (the spray angle under the standard atmosphere pressure) (deg) | Spray Volume (under standard atmosphere pressure) (l/min) | Nominal Mounting Screw | Classification by the Spray Volume |
---|---|---|---|---|---|---|---|---|---|---|
1,162,446 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Stainless Steel] SUS303 | 85 | 18 | R1/2 | 18 | ||
1,162,446 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Stainless Steel] SUS303 | 85 | 20 | R1/2 | 20 | ||
1,162,446 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Stainless Steel] SUS303 | 85 | 23 | R1/2 | 23 | ||
1,162,446 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Stainless Steel] SUS303 | 85 | 26 | R1/2 | 26 | ||
1,162,446 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Stainless Steel] SUS303 | 85 | 30 | R1/2 | 30 | ||
1,162,446 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Stainless Steel] SUS303 | 90 | 40 | R1/2 | 40 | ||
1,162,446 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Stainless Steel] SUS303 | 90 | 45 | R1/2 | 45 | ||
1,162,446 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Stainless Steel] SUS303 | 90 | 50 | R1/2 | 50 | ||
361,568 VND | 1 Piece(s) | 4 Day(s) or more | 10 | [Plastic] PPS (Polyphenylene sulfide) | 75 | 4 | R1/4 | 04 | ||
640,608 VND | 1 Piece(s) | 4 Day(s) or more | 10 | [Stainless Steel] SUS303 | 75 | 4 | R1/4 | 04 | ||
361,568 VND | 1 Piece(s) | 9 Day(s) or more | 10 | [Plastic] PPS (Polyphenylene sulfide) | 75 | 5 | R1/4 | 05 | ||
636,473 VND | 1 Piece(s) | 10 Day(s) | 10 | [Stainless Steel] SUS303 | 75 | 5 | R1/4 | 05 | ||
361,568 VND | 1 Piece(s) | 9 Day(s) or more | 10 | [Plastic] PPS (Polyphenylene sulfide) | 80 | 6 | R1/4 | 06 | ||
640,608 VND | 1 Piece(s) | 4 Day(s) or more | 10 | [Stainless Steel] SUS303 | 80 | 6 | R1/4 | 06 | ||
361,568 VND | 1 Piece(s) | 9 Day(s) or more | 10 | [Plastic] PPS (Polyphenylene sulfide) | 80 | 7 | R1/4 | 07 | ||
636,473 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Stainless Steel] SUS303 | 80 | 7 | R1/4 | 07 | ||
2,023,018 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Stainless Steel] SUS303 | 90 | 55 | R3/4 | 55 | ||
2,023,018 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Stainless Steel] SUS303 | 90 | 60 | R3/4 | 60 | ||
2,023,018 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Stainless Steel] SUS303 | 90 | 70 | R3/4 | 70 | ||
2,023,018 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Stainless Steel] SUS303 | 90 | 80 | R3/4 | 80 | ||
2,023,018 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Stainless Steel] SUS303 | 90 | 90 | R3/4 | 90 | ||
361,568 VND | 1 Piece(s) | 9 Day(s) or more | 10 | [Plastic] PPS (Polyphenylene sulfide) | 80 | 8 | R3/8 | 08 | ||
879,571 VND | 1 Piece(s) | 19 Day(s) or more | 10 | [Stainless Steel] SUS303 | 80 | 8 | R3/8 | 08 | ||
361,568 VND | 1 Piece(s) | 9 Day(s) or more | 10 | [Plastic] PPS (Polyphenylene sulfide) | 80 | 10 | R3/8 | 10 | ||
879,571 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Stainless Steel] SUS303 | 80 | 10 | R3/8 | 10 | ||
361,568 VND | 1 Piece(s) | 9 Day(s) or more | 10 | [Plastic] PPS (Polyphenylene sulfide) | 85 | 12 | R3/8 | 12 | ||
879,571 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Stainless Steel] SUS303 | 85 | 12 | R3/8 | 12 | ||
361,568 VND | 1 Piece(s) | 9 Day(s) or more | 10 | [Plastic] PPS (Polyphenylene sulfide) | 85 | 14 | R3/8 | 14 | ||
879,571 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Stainless Steel] SUS303 | 85 | 14 | R3/8 | 14 | ||
361,568 VND | 1 Piece(s) | 9 Day(s) or more | 10 | [Plastic] PPS (Polyphenylene sulfide) | 85 | 16 | R3/8 | 16 | ||
879,571 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Stainless Steel] SUS303 | 85 | 16 | R3/8 | 16 |
Part Number |
---|
Loading...Tải…
Spray Pattern | Filled Circle Cone /Filled Square Cone | Fluid | A Fluid | Type | A Fluid |
---|---|---|---|---|---|
Features | Clogging Elimination | Applicable Fluid | Water | Standard Pressure(MPa) | 0.2 |