(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
You can use it with confidence because it has free cut markings at the construction site.
[Features]
・ It can be cut to the required length with a pipe cutter according to the application
・ It is ideal for plumbing for water supply and hot water supply
・ ø16.8 is SUS316L and ø16/20 is SUS304. SUS316L has better corrosion resistance than SUS304
[Applications]
・ It is ideal for attaching pipes for instant water heaters, washbasins, low tanks, solar water heaters, etc.
Part Number |
---|
S2L-16X10 |
S2L-16X20 |
S2L-16X25 |
S2L-16.8X11 |
S2L-16.8X20 |
S2L-16.8X25 |
S2L-20X4 |
S2L-20X10 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Material Main Body | Connecting Part Material | Dimensions |
---|---|---|---|---|---|---|---|
2,404,153 VND | 1 Piece(s) | 6 Day(s) or more | SUS304 | [Stainless Steel] SUS304 | φ16x10m | ||
5,584,826 VND | 1 Piece(s) | 10 Day(s) or more | SUS304 | [Stainless Steel] SUS304 | φ16x20m | ||
6,978,475 VND | 1 Piece(s) | 10 Day(s) or more | SUS304 | [Stainless Steel] SUS304 | φ16x25m | ||
2,670,836 VND | 1 Piece(s) | 10 Day(s) or more | SUS316L | [Stainless Steel] SUS316L | φ16.8x11m | ||
5,584,826 VND | 1 Piece(s) | 10 Day(s) or more | SUS316L | [Stainless Steel] SUS316L | φ16.8x20m | ||
6,978,475 VND | 1 Piece(s) | 10 Day(s) or more | SUS316L | [Stainless Steel] SUS316L | φ16.8x25m | ||
1,767,235 VND | 1 Piece(s) | 10 Day(s) or more | SUS304 | [Stainless Steel] SUS304 | 20 (φ19.5) x 4m | ||
4,106,716 VND | 1 Piece(s) | 10 Day(s) or more | SUS304 | [Stainless Steel] SUS304 | 20(φ19.5)x10m |
Loading...Tải…
Applicable Fluid | Water | Type | Flexible Tubes | Braid | No |