(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
POP Open Type Rivet SSD SSBS【1-1,000 Pieces Per Package】

POP Open Type Rivet SSD SSBS
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,493VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The most common type of rivet.
[Features]
· Material: Rivet body / Stainless steel (austenitic), Mandrel / Stainless steel
· Head shape: Round
· Can be fastened with a lightweight fastening tool, so it does not become a burden even when working long hours.
· No sputtering treatment such as with welding methods, and post-processing after fastening is unnecessary.
[Applications]
· Used in various parts.

Part Number
SSD41SSBS
SSD42SSBS
SSD43SSBS
SSD44SSBS
SSD46SSBS
SSD52SSBS
SSD53SSBS
SSD54SSBS
SSD56SSBS
SSD62SSBS
SSD64SSBS
SSD66SSBS
SSD68SSBS
SSD610SSBS
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngRoHSNominal
(mm)
Nominal
(mm)
Shape of The Head Recommended Fastening Plate Thickness
(mm)
Length L1
(mm)

2,834,240 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

9 Day(s) 103.23.2Round Head1.0–1.69.2

3,627 VND

1 Piece(s) 4 Day(s) or more 103.23.2Round Head1.6~3.210.8

3,608 VND

1 Piece(s) 4 Day(s) or more 103.23.2Round Head3.2~4.812.4

3,493 VND

1 Piece(s) 4 Day(s) or more 103.23.2Round Head4.8–6.413.9

6,280,508 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

9 Day(s) 103.23.2Round Head6.4~9.617.1

4,861 VND

1 Piece(s) 4 Day(s) or more 1044.0Round Head1.2~3.211.4

8,155 VND

1 Piece(s) 4 Day(s) or more 1044.0Round Head3.2~4.813.0

5,143 VND

1 Piece(s) 4 Day(s) or more 1044.0Round Head4.8–6.414.6

5,586 VND

1 Piece(s) 4 Day(s) or more 1044.0Round Head6.4~9.617.7

10,313,908 VND

1 Piece(s) 4 Day(s) or more 104.84.8Round head1.6~3.213.0

10,755,017 VND

1 Piece(s) 4 Day(s) or more 104.84.8Round Head3.2~6.416.2

10,969,658 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

9 Day(s) 104.84.8Round Head6.4~9.619.4

10,148 VND

1 Piece(s) 4 Day(s) or more 104.84.8Round Head9.6~12.822.6

21,948 VND

1 Piece(s) 6 Day(s) or more 104.84.8Round Head12.7~15.926.4

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Material Stainless Steel Material Stainless Steel Surface Treatment NA
Details of Surface Treatment NA Sales Unit Low Quantity (can be purchased from one)